Digital Panel Meter (DC Voltmeter / DC Ammeter / DC Receiver)

Brand :
MISUMI
Caution
- For detailed size information, see the outline drawings in the product specifications.
Product Description
Optimal DIN 48×24 mm for voltage and current monitoring of operation panels, etc.

● DIN 48 × 24 mm size
● Optimal for DC voltage and current measurement
● Full scale enabled using back adjustment VR
[Regarding Discontinued Standards and Next-Generation Products]
Production has ceased on the current product, with sales ending on June 30, 2014 (tent.)
(the current product is available while supplies last).
While production has been discontinued, be sure to check out our successor products, where some performance has been improved.
[Changes to Successor Products]
· The current product has adjustment VR on the back, but its successor is digitally set via a switch built into the front panel
· Offset Display Adjustable
· Power consumption reduced by approximately 1/2 (for 5 VDC, 12 VDC)
[Instruction Manual]
· Current Product (Planned for Standards Discontinuation)
· Successor products

· Handle carefully. Do not subject to impact.
· Cannot be used for measurement of SCR waveforms, cycle control waveforms or strain waveforms.
· The unit is not silk-printed on the DC receiver EDM10-DR.
<Precaution>
Error in catalog information has been revised. We apologize for the inconvenience.
1. Connector model numbers in the outline drawing were incorrect.
Correct: CR23A-10SA-4E Incorrect: CR23A-10SB-4E
Error in catalog information has been revised. We apologize for the inconvenience.
1. Connector model numbers in the outline drawing were incorrect.
Correct: CR23A-10SA-4E Incorrect: CR23A-10SB-4E
[Recommended Related Products]
Specification Table
[Current Product (Planned for Standards Discontinuation)]
| Model | Measurement Component | Input specifications | Output Specification | Power Supply Specification |
| EDM10 | DV (DC Voltage) | 1 (±199.9 V) | 0 (No Output) | 3 (5 to 24 VDC) |
| DA (DC Current) | 1 (±1.999 A) | 0 (No Output) | 3 (5 to 24 VDC) | |
| 2(±199.9 mV) *When using a shunt | 0 (No Output) | 3 (5 to 24 VDC) | ||
| DR (DC Receiving) | 1 (1 to 5 V) | 0 (No Output) | 3 (5 to 24 VDC) | |
| 2 (4 to 20 mA) | 0 (No Output) | 3 (5 to 24 VDC) |
[Successor Products]
| Model | Measurement Component | Input specifications | Output Specification | Power Supply Specification | Ver. |
| EDM10 | DV (DC Voltage) | 1 (±199.9 V) | 0 (No Output) | 3 (5 to 24 VDC) | A |
| DA (DC Current) | 1 (±1.999 A) | 0 (No Output) | 3 (5 to 24 VDC) | A | |
| 2(±199.9 mV) *When using a shunt | 0 (No Output) | 3 (5 to 24 VDC) | A | ||
| DR (DC Receiving) | 1 (1 to 5 V) | 0 (No Output) | 3 (5 to 24 VDC) | A | |
| 2 (4 to 20 mA) | 0 (No Output) | 3 (5 to 24 VDC) | A |