(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A selector switch operated by inserting a key. The key for each model is common.
Model Number | Mounting Hole Ø | Shape | Operation Function | Configuration | Structure | Protective Structure | Acquired Standards | Terminal | Specification Group | |||||||
Basic Model Number | Key removal position KL: Left removal KA: Full removal | UL | c-UL | CSA | TUV | VDE | CE | CCC | ||||||||
MSB1R216 | KL | Ø16 | Oblong | Manual 90 degrees 2-notch | 1c | Integrated | IP65 | - | ● | - | - | ● | ● | ● | Solder | A |
SB1R216 | KL KA | ● | ● | - | ● | - | ● | ● | B | |||||||
SB1R2114 | 1a1b | Separation | IP40 | ● | - | ● | ● | - | ● | ● | C | |||||
SB1S2116 | Square | IP65 Oilproof | ● | - | ● | ● | - | ● | ● | D | ||||||
MSB2BC210 | KL | Ø22 | Round | 1a | IP40 | - | - | - | - | - | ● | ● | M3.5 Screw Terminal | E | ||
SB2BC210 | KL KA | IP65 Oilproof | ● | - | ● | ● | - | ● | ● | F | ||||||
MSB2BC211 | KL | 1a1b | IP40 | - | - | - | - | - | ● | ● | E | |||||
SB2BC211 | KL KA | IP65 Oilproof | ● | - | ● | ● | - | ● | ● | F | ||||||
MSB2BC320 | KA | Manual 45 degrees 3-notch | 2a | IP40 | - | - | - | - | - | ● | ● | E | ||||
SB2BC311 | KL KA | 1a1b | IP65 Oilproof | ● | - | ● | ● | - | ● | ● | G | |||||
MSB3BC210 | KL | Ø30 | Manual 90 degrees 2-notch | 1a | IP40 | - | - | - | - | - | ● | ● | E | |||
SB3BC210 | KL KA | IP65 Oilproof | ● | - | ● | ● | - | ● | ● | H | ||||||
SB3BC211 | 1a1b | ● | - | ● | ● | - | ● | ● | ||||||||
SB3BC311 | Manual 45 degrees 3-notch | ● | - | ● | ● | - | ● | ● | I |
Specification Group | Switch Circuit Ratings | Working Temperature Range | Insulation Resistance | Withstand Voltage VAC 1 minute | Durability (10,000 times or more) | Body Mass g (Approx.) | ||||||||||||||
Rated Insulation Voltage (Ui) | Rated Conducting Current (lth) | Rated Working Voltage (Ue) | Rated Working Current | - | Between Charger and Ground | Between Different-Pole Terminals | Mechanical | Electrical | ||||||||||||
AC | DC | |||||||||||||||||||
P.F=0.7 | P.F=1 | Resistive Load (AC-12) | Inductive Load (AC-13) | Coil Load (AC-15) | - | Resistive Load (DC-12) | Inductive Load (DC-13) | Coil Load (AC-15) | ||||||||||||
A | 250V | 5A | 24V | - | - | - | - | - | 1A | - | - | - | -25 ~ +55°C | 100 MΩ or more | - | - | 2000 | 20 | 5 | 9 |
125V | 3A | 5A | - | - | - | 0.2A | - | - | - | |||||||||||
250V | 2A | 3A | - | - | - | 0.1A | - | - | - | |||||||||||
B C D | 24V | - | - | - | - | - | - | 1A | 0.7A | - | B: -10 ~ +55 C: -20 ~ +70 D: -10 ~ +70 | - | 2000 | B: 2000 C: 1500 D: 1500 | 25 Key removal & insertion B: 25 C / D: 1 | 10 | 16 ~ 21 | |||
110V | - | - | 1.5A | 1A | - | - | 0.2A | 0.15A | - | |||||||||||
220V | - | - | 1A | 0.7A | - | - | - | - | - | |||||||||||
E | 660V | 10A | 24V | - | - | - | - | - | 10A | - | - | - | -25 ~ +55°C | 3000 | - | - | 20 | 5 | 45 ~ 52 | |
48V | - | - | - | - | - | 5A | - | - | - | |||||||||||
110V | 10A | - | - | - | - | 2.2A | - | - | - | |||||||||||
220V | 6A | - | - | - | - | 1.1A | - | - | - | |||||||||||
380V | 4A | - | - | - | - | - | - | - | - | |||||||||||
500V | 2A | - | - | - | - | - | - | - | - | |||||||||||
F G | 600V | 24V | - | - | - | - | 6A | - | - | - | F: 4 A G: 2 A | -20 ~ +70°C | - | 2500 | 2500 | 100 Key removal & insertion 1 | 50 | 49 | ||
120V | - | - | - | - | 6A | - | - | - | F: 1.3A G: 0.65A | |||||||||||
240V | - | - | - | - | 6A | - | - | - | F: 0.45A G: 0.23A | |||||||||||
480V | - | - | - | - | 2.5A | - | - | - | - | |||||||||||
600V | - | - | - | - | 2A | - | - | - | - | |||||||||||
H I | 24V | - | - | - | - | 6A | - | H: 6 A I: 3 A | - | H: 4A I: 2A | - | 59 | ||||||||
110V | - | - | - | - | 6A | - | H: 2.5A I: 1.3A | - | H: 1.3A I: 0.65A | |||||||||||
220V | - | - | - | - | 6A | - | H: 1A I: 0.5A | - | H: 0.45A I: 0.23A | |||||||||||
440V | - | - | - | - | 2.5A | - | - | - | - | |||||||||||
550V | - | - | - | - | 2A | - | - | - | - |
Part Number |
---|
SB1S2116-KA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Mounting Hole | Contact configuration (key lock, selector) | With key | Notch number | Terminal shape | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | When Current capacity is AC 110 V (A) | Current capacity @ 24 VDC (A) | Includes key option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,305.85 | SWITCH | 1 Piece(s) | Available | 3 Day(s) | Square Shape | Φ 16 | 1a1b | Present | 2 | Solder/tab | - | CE / UL / TUV / CCC / CSA | 18 | 24 | 78.5 | 1.5 | 1 | All Slip-off |
Loading...
Type | Keylock switch |
---|
How can we improve?
How can we improve?