1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Open-Frame

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • c-UL
  • CE-Compliant
  • TUV
Part Number :
  • From :
    ฿ 116.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


· Compact model with high efficiency and long life
· Connector model input and output connections
· Single output model: 20 – 60 W, Multi-output model: 60 W


∙ A circuit board model with mounted components. Do not twist, bend, or apply impact to the PCB. Doing so may cause malfunction.
· Due to high voltage and high temperature areas within, do not touch the product during use or immediately after powering off. Risk of electric shock and burn injury.
∙ Ensure that the load current does not fall below the minimum output current. Output voltage may become unstable.
∙ Connectors for connecting to the input and output are sold separately.
∙ ESP30-20 series connector set is not available.
· See website for other precautions.


< Caution >
(1) Take care to remain within the allowable output voltage range when adjusting the output voltage. Outside of this voltage range the overvoltage protection mechanism activates, preventing normal operation.
(2) The voltage of the output terminal may exceed the allowable range due to external voltage spikes when inductive loads are connected, potentially causing the power supply to be damaged.

(i)Caution


Product Description

Compact circuit board type suitable for built-in power supplies Single output type: 20 to 60 W, multi-output type: 60W

Specifications

Open-Frame:Related Image

Single Output
Model NumberOutput PowerOutput Voltage
ESP30205
12
24
45
60

Multi Output
Model NumberOutput PowerOutput Voltage
ESP3060D1 (+5 V, +24 V)
T1 (+5 V, ±12 V)

Connection Connector Set (1 Input Side and Output Side Housing Each, 10 Contactors)
Model NumberShapeCompatible Switching PowerOutput Type
ESP30CS1ESP30-45Single
CS2ESP30-60Single
CS3ESP30-60-D1, T1Multi
Note) ESP30-20 series connector set is not available.

More Information

Specifications
Model NumberESP30-20-5ESP30-20-12ESP30-20-24ESP30-45-5ESP30-45-12ESP30-45-24ESP30-60-5ESP30-60-12ESP30-60-24ESP30-60-D1ESP30-60-T1
Output TypeSingle OutputMulti Output (2 Outputs)Multi Output (3 Outputs)
Input Voltage85 ~ 264 VAC, 120 ~ 370 VDC90 ~ 264 VAC, 127 ~ 370 VDC90 ~ 264 VAC, 127 ~ 370 VDC
Input Frequency47 ~ 440Hz47 ~ 440Hz47 ~ 63Hz47 ~ 63Hz
Input Current (115 / 230 VAC)0.6A/0.4A1.2A/0.7A1.8A/1.0A1.1A/0.7A1.1A/0.7A
Input Rush Current (115 / 230 VAC)30A/65A17A/35A30A/60A30A/60A30A/60A
Output Voltage5V12V24V5V12V24V5V24V24V5V (V1)24 V (V2)5V (V1)12V (V2)- 12 V (V3)
Output Current4.4A1.8A0.92A8.0A3.7A1.9A10.0A5.0A2.5A3.5A
[0.5 ~ 3.85 A]
1.5A
[0.1 ~ 1.65A]
4.0A
[0.5 ~ 4.4A]
2.0A
[0.1 ~ 2.2A]
0.5A
[0.1 ~ 0.55A]
Maximum Output Power22.0W21.6W22.08W40.0W44.4W45.6W50.0W60.0W60.0W53.5W50.0W
Output Ripple Noise
(By Measurement Method)
80 mVp-p150 mVp-p240 mVp-p100 mVp-p100 mVp-p100 mVp-p80 mVp-p120 mVp-p240 mVp-p80 mVp-p100 mVp-p80 mVp-p80 mVp-p100 mVp-p
Output Voltage Variable Range4.5 ~ 5.4V10.8 ~ 13.2V21.6 ~ 26.4V4.5 ~ 5.5V10.8 ~ 13.2V21.6 ~ 26.4V4.75 ~ 5.5V11.4 ~ 13.2V22.8 ~ 27.6V-----
Output Voltage Allowable Difference±2.0%±1.0%±1.0%±3.0%±2.0%±2.0%±2.0%±2.0%±1.0%+3.0%, -2.0%+8.0%, -4.0%+3.0%, -2.0%±6.0%+10.0%, -6.0%
Output Voltage Maximum Input Fluctuation±1.0%±0.5%±0.5%±1.0%±1.0%±1.0%±0.5%±0.5%±0.5%±0.5%±1.0%±0.5%±1.0%±2.0%
Output Voltage Maximum Load Fluctuation±1.5%±0.5%±0.5%±3.0%±2.0%±2.0%±1.0%±1.0%±1.0%±1.5%±2.0%±1.5%±2.0%±5.0%
Efficiency75%81%84%72%76%78%79%83%85%82%78%
Startup Time (115 / 230 VAC)
Maximum Load
0.5s/0.5s1.2s/0.8s0.5s/0.5s0.2s/0.2s0.2s/0.2s
Retention Time (115 / 230 VAC)
Maximum Load
16ms/50ms16ms/50ms13ms/50ms14ms/70ms15ms/70ms
Over Current ProtectionIntermittent Action / Automatic Recovery 105% or moreIntermittent Action / Automatic Recovery 115 ~ 150%Intermittent Action / Automatic Recovery 115 ~ 150%Intermittent Action / Automatic Recovery 115 ~ 150%Intermittent Action / Automatic Recovery 115 ~ 150%
Over Voltage ProtectionOutput Breaker, Zener Diode ClampsIntermittent Action, Automatic RecoveryOutput Breaker, Recovery after Input is Turned On AgainOutput Breaker, Recovery after Input is Turned On AgainOutput Breaker, Recovery after Input is Turned On Again
5.75 ~ 6.75V13.8 ~ 16.2V27.6 ~ 32.4V5.75 ~ 6.75V13.8 ~ 16.2V27.6 ~ 32.4V5.75 ~ 6.75V13.8 ~ 16.2V28.4 ~ 32.4V5.75 ~ 6.75V-5.75 ~ 6.75V--
Series OperationAllowedAllowedAllowedAllowedAllowed
Parallel OperationN/AN/AN/AN/AN/A
Operation IndicatorNot ProvidedLED Display: GreenNot ProvidedNot ProvidedNot Provided
Operation EnvironmentTemperature-20 ~ +50 °C (100%)
-20 ~ +60 °C (60%)
-10 ~ +40 °C (100%)
-10 ~ +60 °C (40%)
-10 ~ +45 °C (100%)
-40 ~ +600 °C (50%)
-20 ~ +50 °C (100%)
-20 ~ +70 °C (50%)
-20 ~ +40 °C (100%)
-20 ~ +65 °C (50%)
-20 ~ +40 °C (100%)
-20 ~ +65 °C (50%)
Humidity20 ~ 90% RH (No Condensation)20 ~ 90% RH (No Condensation)
Cooling MethodNatural Air CoolingNatural Air Cooling
Insulation Resistance100 MΩ or More (At 500 VDC Megger): Between Input-Output, Between Input-FG, Between Output-FG100 MΩ or More (At 500 VDC Megger): Between Input-Output, Between Input-FG, Between Output-FG
Withstand VoltageBetween Input-Output: 4 kVAC,
Between Input-FG: 1.5 kVAC,
Between Output-FG: 1.5 kVAC / 1 Minute Interval Each
Between Input-Output: 4 kVAC,
Between Input-FG: 1.5 kVAC,
Between Output-FG: 0.5 kVAC / 1 Minute Interval Each
Between Input-Output: 4 kVAC,
Between Input-FG: 1.5 kVAC,
Between Output-FG: 1.5 kVAC / 1 Minute Interval Each
Between Input-Output: 4 kVAC,
Between Input-FG: 1.5 kVAC,
Between Output-FG: 1.5 kVAC / 1 Minute Interval Each
Standard ComplianceSafety StandardsANSI/AAMI ES60601-1,
TUV EN60601-1, IEC60601-1
ANSI/AAMI ES60601-1,
TUV EN60601-1, IEC60601-1
UL60950-1, TUV EN60950-1, ANSI/AAMI ES60601-1,
TUV EN60601-1, IEC60601-1
UL60950-1, TUV EN60950-1,
ANSI/AAMI ES60601-1,
TUV EN60601-1, IEC60601-1
Harmonic Current RegulationEN61000-3-2, 3EN61000-3-2, 3
EMIEN55011, EN55022 class BEN55011 class BEN55011, EN55022 class BEN55011, EN55022 class B
EMSEN61000-4-2, 3, 4, 5, 6, 8, 11, EN55024EN61000-4-2, 3, 4, 5, 6, 8, 11EN61000-4-2, 3, 4, 5, 6, 8, 11, EN55024EN61000-4-2, 3, 4, 5, 6, 8, 11, EN55024
EN60601-1-2, EN61204-3EN60601-1-2EN60601-1-2, EN61204-3EN60601-1-2, EN61204-3
Life Expectancy (40°C, Maximum Load)Approx. 7.3 Years: 5 V
9.1 Years Approx.: 12, 24 V
6.6 Years Approx.Approx. 3.2 Years: 5 V, 6.1 Years Approx: 12 V
Approx. 10 Years: 24V
1.6 Years Approx.
(75% Load: 4.0 Years)
6.1 Years Approx.
Connection ConnectorAC Input (CN1)Molex Compatible Housing: 2139-03,
Contact: 2478
Molex Compatible Housing: 5195-03,
Contact: 5194
JST Compatible Housing: VHR-3*
Contact: SVH-21T-P1.1, BVH-21T-P1.1
JST Compatible Housing: VHR-3*
Contact: SVH-21T-P1.1, BVH-21T-P1.1
DC Output (CN2)Molex Compatible Housing: 2139-04,
Contact: 2478
Molex Compatible Housing: 5195-06,
Contact: 5194
JST Compatible Housing: VHR-4*
Contact: SVH-21T-P1.1, BVH-21T-P1.1
JST Compatible Housing: VHR-6*
Contact: SVH-21T-P1.1, BVH-21T-P1.1
Mass90g180g150g150g150g

Open-Frame:Related Image

Open-Frame:Related Image
Open-Frame:Related Image

Open-Frame:Related Image

Open-Frame:Related Image
Part Number
ESP30-60-5
ESP30-60-12
ESP30-60-24
ESP30-60-D1
ESP30-60-T1
ESP30-CS1
ESP30-CS2
ESP30-CS3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Capacity
(W)
Single/multi Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated output current 1 for DC 24 V
(A)
Rated output current 2 for DC 12 V
(A)
Rated output current 3 for DC 5 V
(A)
Output voltage (Multi only) Multi-output 5/24 VDC
(A)
Multi-output 5/12/-12 VDC
(A)
Connection connector set (conforming switching power supply)

฿ 890.32

POWER SUPPLY 1 Piece(s) Available 3 Day(s) -Open frame60SingleAC/DCDC5V10ConnectorCE / CUL / TUV32101.650.8--10----

฿ 890.32

POWER SUPPLY 1 Piece(s) Available 3 Day(s) -Open frame60SingleAC/DCDC12V5ConnectorCE / CUL / TUV32101.650.8-5-----

฿ 890.32

POWER SUPPLY 1 Piece(s) Available 3 Day(s) -Open frame60SingleAC/DCDC24V2.5ConnectorCE / CUL / TUV32101.650.82.5------

฿ 967.74

POWER SUPPLY 1 Piece(s) Available 3 Day(s) -Open frame60MultiAC/DC--ConnectorCE / CUL / TUV32101.650.8---5 VDC / 24 VDC3.5/1.5--

฿ 1,006.45

POWER SUPPLY 1 Piece(s) Available 3 Day(s) -Open frame60MultiAC/DC--ConnectorCE / CUL / TUV32101.650.8---5 VDC / 12V / -12V-4/2/0.5-

฿ 135.48

POWER SUPPLY 2 Piece(s) Available 3 Day(s) ---Other--------------ESP30-45

฿ 116.13

POWER SUPPLY 1 Piece(s) Available 3 Day(s) 10--Other--------------ESP30-60

฿ 116.13

POWER SUPPLY 2 Piece(s) Available 3 Day(s) 10--Other--------------ESP30-60-D1 / ESP30-60-T1

Loading...

  1. 1

Example

Open-Frame:Related Image