1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Phase Contact

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • CE-Compliant
  • IEC
  • JIS
  • Space-saving
  • Screw Mounted
  • DIN Rail
Part Number :
  • From :
    ฿ 747.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● A single-phase contactor of high sensitivity.
● Due to the low coil VA, it can be driven directly from a PLC!
● Compact size and light weight help to minimize installation space.
● This CE Marking compliant product has passed certification testing.
● Terminal cover is standard equipment.
● Enables both screw mounting and DIN rail mounting.
● Can be used as a replacement for the Fuji FD-42 and Mitsubishi S-F series
● Fully enclosed structure, therefore without noise
● With a display unit for operation check
● Can be used over a wide range from motor controls with relatively small switch frequencies to heater and lighting equipment switches.

Product Description

A compact, lightweight and economical single-phase-dedicated contactor. Accessories can be easily installed.

Specifications

Single-Phase Contact:Related Image

Coil Voltage (V)Rated Current (A)Model
100V10GMC-10P2-AC100V
20GMC-20P2-AC100V
25GMC-25P2-AC100V
30GMC-30P2-AC100V
35GMC-35P2-AC100V
40GMC-40P2-AC100V
200V10GMC-10P2-AC200V
20GMC-20P2-AC200V
25GMC-25P2-AC200V
30GMC-30P2-AC200V
35GMC-35P2-AC200V
40GMC-40P2-AC200V

More Information

Single-Phase Contact:Related Image

Specifications
Rating and Performance
Rated Current10A20A25A30A35A40A
Pole Number2
Contact Structure2a
Rated Insulation Voltage (V)AC690
DC250
RatingAC3 GradeRated Current (A)200 ~ 220V102025303540
380 ~ 440V81721232632
500 ~ 550V61417212326
Rated Conducting Current (A)203035404550

Rating and Characteristics of the Operation Coil
Coil VoltageInput (VA)Power Consumption
(W)
Operating Voltage (V)Coil Current
(mA)
Operating Time (ms)
InstantRegularOperationOpenCoil ON-->
Main Contact ON
Coil OFF-->
Main Contact OFF
100 VAC 50/60Hz356274 ~ 8139 ~ 57634030
200 VAC 50/60Hz155 ~ 16580 ~ 11532
Part Number
GMC-10P2-AC100V
GMC-10P2-AC200V
GMC-20P2-AC100V
GMC-20P2-AC200V
GMC-25P2-AC100V
GMC-25P2-AC200V
GMC-30P2-AC100V
GMC-30P2-AC200V
GMC-35P2-AC100V
GMC-35P2-AC200V
GMC-40P2-AC100V
GMC-40P2-AC200V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCoil rated voltage
(V)

฿ 806.45

SINGLE PHASE CONTACTOR 1 Piece(s) Available 3 Day(s) AC 100

฿ 747.98

SINGLE PHASE CONTACTOR 1 Piece(s) Available 3 Day(s) AC 200

฿ 806.45

SINGLE PHASE CONTACTOR 1 Piece(s) Available 3 Day(s) AC 100

฿ 747.98

SINGLE PHASE CONTACTOR 1 Piece(s) Available Same day AC 200

฿ 870.97

SINGLE PHASE CONTACTOR 1 Piece(s) Available 3 Day(s) AC 100

฿ 812.10

SINGLE PHASE CONTACTOR 1 Piece(s) Available 3 Day(s) AC 200

฿ 877.63

SINGLE PHASE CONTACTOR 1 Piece(s) Available 3 Day(s) AC 100

฿ 877.63

SINGLE PHASE CONTACTOR 1 Piece(s) Available Same day AC 200

฿ 1,222.21

SINGLE PHASE CONTACTOR 1 Piece(s) Available 3 Day(s) AC 100

฿ 1,222.21

SINGLE PHASE CONTACTOR 1 Piece(s) Available 3 Day(s) AC 200

฿ 1,222.21

SINGLE PHASE CONTACTOR 1 Piece(s) Available 3 Day(s) AC 100

฿ 1,222.21

SINGLE PHASE CONTACTOR 1 Piece(s) Available 3 Day(s) AC 200

Loading...

  1. 1

Basic Information

Dimension length(mm) 74 Dimension width(mm) 49 Dimension thickness(mm) 62