Control Panel Mini Power Relay GPR-M 4C Contact

Caution
Product Description
- Control Panel Mini Power Relay GPR-M 4C Contact
- Part number for series including of GPR-M-4CL
- Product type: GENERAL PURPOSE RELAY.
- Contact Configuration: 4C.
- The models come with LED operation display lights.
- LED color: (Red) and (Green).
- International standards: UL, C-UL, TUV, CQC certified.
- Coil Rated Voltage: 110/120 V AC ,220/240 V AC and 24 V DC.
- Relay Type: Plug-in Standard Type and Coil Surge Absorbing Built-in Diode Type

Control Panel Plug-in Relay 4c Standard Definitive Edition
● Control panel relay in an economical price range
● Plug-in terminal structure for high versatility and compatibility
● With LED operation display lights for all as standard
● Product lineup includes models with built-in diode
● 4c 5A type contact configuration
● International standards UL/C-UL, TUV, CQC certified
● 10-piece box set is also available for ease of storage.

· Coil surge-absorbing diode built-in type not yet UL, CUL, TUV or CQC certified.
Specification Table
| Model Number (Boxed) | Weight (g) |
| GPR-M-4CL-A100B-10P | 390 |
| GPR-M-4CL-A200B-10P | |
| GPR-M-4CL-D24B-10P | |
| GPR-M-4CL-D24DB-10P |
| Type | Model Number | Coil Rated Voltage | Operation Display Light | Contact Configuration | Weight (g) |
| Plug-in Standard Type | GPR-M-4CL-A100B | 110/120 V AC | LED (Red) | 4c | 37 |
| GPR-M-4CL-A200B | 220/240 V AC | ||||
| GPR-M-4CL-D24B | 24 V DC | LED (Green) | |||
| Coil Surge Absorbing Built-in Diode Type | GPR-M-4CL-D24DB | 24 V DC |