R Series Aluminum Box U-Shaped Reinforced Type RACHK

Brand :
MISUMI
Caution
Product Description
A U-shaped reinforced aluminum box that can be specified in units of 1 mm for 3 sides.

R Series Aluminum U-Shaped Type
· Top cover has specifications with strength of iron
· W/H/D can all be specified in increments of 1 mm

· The aluminum material has changed from February 2018 shipments onward.
A1050P-H24→A5052
| Plate Thickness | Top Cover | 1.2 mm |
| Bottom Cover | 1.0 mm | |
| Material | Top Cover | SPCC |
| Bottom Cover | A5052 | |
| Accessory | Rubber Feet with Adhesive x 4, t4.0 | Natural Rubber, Black |
| Size | Range | Unit |
| W (Width) | 90 to 300 mm | 1 mm |
| H (Height) | 50 to 200 mm | 1 mm |
| D (Depth) | 100 to 300 mm | 1 mm |
Specification Table

Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
| D | W H | Normal Unit Price | ||||
| 90 to 120 | 121 to 150 | 151 to 200 | 201 to 250 | 251 to 300 | ||
| 100 to 130 | 50 to 60 | ○ | ○ | ○ | ○ | ○ |
| 61 to 200 | ー | ー | ー | ー | ー | |
| 131 to 160 | 50 to 60 | ○ | ○ | ○ | ○ | ○ |
| 61 to 70 | ○ | ○ | ○ | ○ | ○ | |
| 71 to 200 | ー | ー | ー | ー | ー | |
| 161 to 200 | 50 to 60 | ○ | ○ | ○ | ○ | ○ |
| 61 to 70 | ○ | ○ | ○ | ○ | ○ | |
| 71 to 80 | ー | ○ | ○ | ○ | ○ | |
| 81 to 200 | ー | ー | ー | ー | ー | |
| 201 to 250 | 50 to 60 | ○ | ○ | ○ | ○ | ○ |
| 61 to 70 | ○ | ○ | ○ | ○ | ○ | |
| 71 to 80 | ー | ○ | ○ | ○ | ○ | |
| 81 to 100 | ー | ー | ○ | ○ | ○ | |
| 101 to 120 | ー | ー | ー | ○ | ○ | |
| 121 to 200 | ー | ー | ー | ー | ー | |
| 251 to 300 | 50 to 60 | ○ | ○ | ○ | ○ | ○ |
| 61 to 70 | ○ | ○ | ○ | ○ | ○ | |
| 71 to 80 | ー | ○ | ○ | ○ | ○ | |
| 81 to 100 | ー | ー | ○ | ○ | ○ | |
| 101 to 120 | ー | ー | ー | ○ | ○ | |
| 121 to 140 | ー | ー | ー | ○ | ○ | |
| 141 to 170 | ー | ー | ー | ー | ○ | |
| 171 to 200 | ー | ー | ー | ー | ○ | |