1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

R Series Aluminum Box U-Shaped Lightweight Type RACH

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • R Series Aluminum Box U-Shaped Lightweight Type RACH
  • R Series Aluminum Box U-Shaped Lightweight Type RACH
You can add up to 6 items per a category to the compare list.

  • Aluminum
  • Free Size
  • Web Box
  • Powder-Coated
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


R Series Aluminum U-Shaped Box
· Lightweight specification with all surfaces made of aluminum
· Available in 2 colors: black or silver

· The aluminum material has changed from February 2018 shipments onward.
   A1050P-H24→A5052

 

Plate ThicknessTop Cover1.0 mm
Bottom Cover1.0 mm
MaterialTop CoverA5052
Bottom CoverA5052
AccessoryRubber Feet with Adhesive x 4, t4.0Natural Rubber, Black
SizeRangeUnit
W (Width)70 to 300 mm1 mm
H (Height)50 to 200 mm1 mm
D (Depth)70 to 300 mm1 mm

Product Description

A U-shaped lightweight aluminum box that can be specified in units of 1 mm for 3 sides.

Specification Table

R Series Aluminum Box - U-Shaped Lightweight Type RACH: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
 

DW
H
Normal Unit Price
70 to 100101 to 150151 to 200201 to 250251 to 300
70 to 8050 to 54
55 to 200
81 to 10050 to 54
55 to 60
61 to 200
101 to 13050 to 54
55 to 60
61 to 70
71 to 200
131 to 16050 to 54
55 to 60
61 to 70
71 to 80
81 to 200
161 to 20050 to 54
55 to 60
61 to 70
71 to 80
81 to 100
101 to 200
201 to 25050 to 54
55 to 60
61 to 70
71 to 80
81 to 100
101 to 130
131 to 200
251 to 30050 to 54
55 to 60
61 to 70
71 to 80
81 to 100
101 to 130
131 to 140
141 to 170
171 to 200

Basic Specifications

R Series Aluminum Box U-Shaped Lightweight Type RACH: Related Image
R Series Aluminum Box U-Shaped Lightweight Type RACH: Related Image
Part Number
RACH-B-[70-300/1]-[50-200/1]-[70-300/1]
RACH-S-[70-300/1]-[50-200/1]-[70-300/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Color

-

CONTROLBOX 1 Piece(s) 7 Day(s) 1070 ~ 30050 ~ 20070 ~ 300Black (Approximate Munsell Value N1)

-

CONTROLBOX 1 Piece(s) 7 Day(s) 1070 ~ 30050 ~ 20070 ~ 300Silver Metal

Loading...

  1. 1

Basic Information

Material Aluminum Protection function (environmentally resistant) None Intermediate plate Without Board
Installation Indoor Locking type Screw-Fastened Model Strainer N/A
Paint Powder Paint Features Corners are rounded to comply with safety specifications