(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
4-point screw-fastening type made of stainless steel
D | W H | Normal Unit Price | ||
100 to 199 | 200 to 299 | 300 to 400 | ||
50 to 95 | 100 to 199 | ○ | ○ | ○ |
200 to 299 | ○ | ○ | ○ | |
300 to 400 | ○ | ○ | ○ | |
100 to 155 | 100 to 199*1 | ○ | ○ | ○ |
200 to 299 | ○ | ○ | ○ | |
300 to 400 | ○ | ○ | ○ | |
160 to 195 | 100 to 199*1 | ○ | ○ | ○ |
200 to 299 | ○ | ○ | ○ | |
300 to 400 | ○ | ○ | ○ | |
200 to 245 | 100 to 199 | ー | ー | ー |
200 to 299*1 | ○ | ○ | ○ | |
300 to 400 | ○ | ○ | ○ | |
250 to 295 | 100 to 199 | ー | ー | ー |
200 to 299*1 | ○ | ○ | ○ | |
300 to 400 | ○ | ○ | ○ | |
300 to 350 | 100 to 199 | ー | ー | ー |
200 to 299 | ー | ー | ー | |
300 to 400*1 | ○ | ○ | ○ |
Material | Stainless steel | Protection function (environmentally resistant) | None | Installation | Indoor |
---|---|---|---|---|---|
Locking type | 4-Point Screw-Fastened Model | Strainer | N/A | Main body plate thickness(mm) | 1.2 |
Features | Surface Coating: Brushed |
How can we improve?
How can we improve?