1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

R Series Stainless Steel 4-Point Screw-Fastened with IP, RSUSDXP Series

CONTROLBOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • IP54
  • Stainless Steel
  • Free Size
  • Hole Machining
  • Web Box
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Configurable sizes and IP54. Stainless Steel 4-Point Screw-Fastening Type
· Surface treatment is mirror surface only
· Lid includes a seal
 

Weld marks as seen in the photographs are generated on the back side of the surface where welding was performed, such as on the intermediate plate mounting bracket and the grounding terminal.
R Series Stainless Steel 4-Point Screw-Fastening Type With IP RSUSDXP Series: Related Image
R Series Stainless Steel 4-Point Screw-Fastening Type With IP RSUSDXP Series: Related Image

 


Product Description

Features IP54 standard in specifiable sizes. 4-point screw-fastening model made of stainless steel.

Specification Table

R Series Stainless Steel 4-Point Screw-Fastening Type With IP RSUSDXP Series: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
R Series Stainless Steel 4-Point Screw-Fastening Type With IP RSUSDXP Series: Related Image
 

Basic Specifications

R Series Stainless Steel 4-Point Screw-Fastening Type With IP RSUSDXP Series: Related Image
R Series Stainless Steel 4-Point Screw-Fastening Type With IP RSUSDXP Series: Related Image
R Series Stainless Steel 4-Point Screw-Fastening Type With IP RSUSDXP Series: Related Image
R Series Stainless Steel 4-Point Screw-Fastening Type With IP RSUSDXP Series: Related Image
R Series Stainless Steel 4-Point Screw-Fastening Type With IP RSUSDXP Series: Related Image
Part Number
RSUSDXP-M-[100-300/10]-[100-300/10]-[50-120/10]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

-

CONTROLBOX 1 Piece(s) 7 Day(s) 100 ~ 300100 ~ 30050 ~ 120

Loading...

  1. 1

Basic Information

Type Control box Material Stainless steel Protection function (environmentally resistant) IP54
Installation Indoor Locking type 4-Point Screw-Fastened Model Strainer N/A
Main body plate thickness(mm) 1.5 Surface Treatment Mirror finish Plate Thickness (Door/Cover)(mm) 1.5