(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features IP55 standard in specifiable sizes. Handle type made of stainless steel.
D | W H | Normal Unit Price | |||
200 to 299 | 300 to 399 | 400 to 499 | 500 to 600 | ||
100 to 155 | 200 to 299 | ー | ー | ー | ー |
300 to 399 | ー | ー | ー | ー | |
400 to 499 | ー | ー | ー | ー | |
500 to 600 | ー | ー | ー | ー | |
160 to 195 | 200 to 299 | ー | ー | ー | ー |
300 to 399 | ー | ー | ー | ー | |
400 to 499 | ー | ー | ー | ー | |
500 to 600 | ー | ー | ー | ー | |
200 to 245 | 200 to 299 | ー | ー | ー | ー |
300 to 399 | ー | ー | ー | ー | |
400 to 499 | ー | ー | ー | ー | |
500 to 600 | ー | ー | ー | ー | |
250 to 295 | 200 to 299 | ー | ー | ー | ー |
300 to 399 | ー | ー | ー | ー | |
400 to 499 | ー | ー | ー | ー | |
500 to 600 | ー | ー | ー | ー | |
300 to 350 | 200 to 299 | ー | ー | ー | ー |
300 to 399 | ー | ー | ー | ー | |
400 to 499 | ー | ー | ー | ー | |
500 to 600 | ー | ー | ー | ー |
Part Number |
---|
RSUSAP-H-[200-600/1]-[200-600/1]-[100-350/5] |
RSUSAP-M-[200-600/1]-[200-600/1]-[100-350/5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 200 ~ 600 | 200 ~ 600 | 100 ~ 350 | Brushed | ||
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 200 ~ 600 | 200 ~ 600 | 100 ~ 350 | Mirror finish |
Loading...
Type | Control box | Material | Stainless steel | Protection function (environmentally resistant) | IP55 |
---|---|---|---|---|---|
Installation | Indoor | Locking type | Handle | Strainer | Yes |
Main body plate thickness(mm) | 1.5 | Plate Thickness (Door/Cover)(mm) | 1.5 | Plate Thickness (Medium Plate)(mm) | 2.3 |
How can we improve?
How can we improve?