Cable Clip (Stainless Steel)

Brand :
MISUMI
Caution
Product Description
[Specifications]·A stainless steel cable clip with excellent rust prevention effect · Fixing method: Screw mount

● Stainless steel cable clip with high rigidity and excellent rust
resistance.

· Depending on the quantity of your order, the delivery time may require an estimate.
· The appearance and specifications are subject to change without notice.
Specifications

1 Pack Unit 20-piece Pack
| Model Number | Quantity per Pack | ØD (When Fixed) | N | Sheet Thickness | W |
| COPU2 | 20P (20 Pieces) | 3.2 | 16.0 | 0.6 | 9.5 |
| COPU3 | 4.8 | ||||
| COPU4 | 6.4 | ||||
| COPU5 | 7.9 | ||||
| COPU6 | 9.5 | ||||
| COPU7 | 11.1 | ||||
| COPU8 | 12.7 | ||||
| COPU9 | 14.3 | 18.0 | |||
| COPU10 | 15.9 | ||||
| COPU11 | 17.5 | 12.7 | |||
| COPU12 | 19.1 | ||||
| COPU14 | 22.2 | ||||
| COPU16 | 25.4 | ||||
| COPU18 | 28.6 |