1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Cap (Compatible with Multiple Connection / T-Branch Wiring)

Insulation Cap (Compatible with Multiple Connection / T-Branch Wiring)
You can add up to 6 items per a category to the compare list.

  • 600 V
Part Number :
  • From :
    ฿ 185.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


●Convenient insulation cap for bulb and compact motor T wiring.
●Also effective for relaying sensor wires.
●Suitable for use as a simple relay box.
●Supports 3 – 6 poles and 4 – 8 poles by rearranging the terminal fittings.
●Can be used for both round terminals and Y terminals.

Product Description

[Specifications]·Convenient insulation cap for T-branch wiring for compact motors, etc., · Ideal for use as a simple junction box.

Specifications

Insulation Cap (Compatible with Multiple Connection / T-Branch Wiring):Related Image

Model NumberNumber of PolesMaximum Compatible
Wire Diameter (mm)
Crimp Terminals (mm)Weight (g)
ISCP-323 ~ 6PØ3.5 x 2 Pieces / PoleInsulation Cap (Compatible with Multiple Connection / T-Branch Wiring):Related Image32
ISCP-424 ~ 8P41

More Information

Insulation Cap (Compatible with Multiple Connection / T-Branch Wiring):Related Image

Insulation Cap (Compatible with Multiple Connection / T-Branch Wiring):Related Image

Insulation Cap (Compatible with Multiple Connection / T-Branch Wiring):Related Image


Specifications

Rating600 V / 15 A
Withstand Voltage2,500 VAC / 1 Minute Interval
Insulation Resistance500 VDC / 100 MΩ or More
Operating Temperature Limit-20 ~ +80 °C
MaterialMain Body / Case66 Nylon (UL94V-2)
Terminal Fitting / NutBrass (Nickel Plated)
Terminal ScrewsSteel (Trivalent Chromate Plating)

Part Number
ISCP-32
ISCP-42
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth
(mm)

฿ 185.48

CABLE ACCESSORY 1 Piece(s) 3 Day(s) 1032

฿ 242.58

CABLE ACCESSORY 1 Piece(s) 3 Day(s) 1042

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts/Completed products Assembled product
Voltage endurance 2,500 VAC / 1 Minute Interval Insulation resistance 500 VDC / 100 MΩ or More Operating temperature range(℃) -20 ~ 80
Material 66 Nylon Color Black Type Multiple Connections / T Branch Wiring Compatible
Conforming crimp terminal 1.25-3, 1.25-3.5 (Y terminal, round terminal) Conforming wire outer diameter(Φ mm) 3.5 mm x 2 Pieces / Poles Number of electrodes (Sequence Number) 3 – 6P
Rated 600V / 1A Height(mm) 52