(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is elastic shield braided sleeve made of meta-aramid fiber and tin plating copper foil.
Model | Overall Length (m) |
BTUSS3 | 5 |
BTUSS6 | |
BTUSS12 | |
BTUSS19 |
Model | Overall Length (m) |
BTUSS3 | 100 |
BTUSS6 | |
BTUSS12 | |
BTUSS19 |
Model | Contracted Minimum Inner Diameter Φ | Expanded Maximum Inner Diameter Φ | Weight (g/m) |
BTUSS3 | 3 | 7 | 8.0 |
BTUSS6 | 6 | 15 | 16.0 |
BTUSS12 | 8 | 18 | 24.0 |
BTUSS19 | 11 | 20 | 34.0 |
International Certified Standards | UL (E154480) |
Material | Meta-aramid fiber + tin plated copper foil thread |
Operating Temperature Range | -15°C to +120°C |
Color | Silver |
Part Number |
---|
BTUSS3-5 |
BTUSS3-100 |
BTUSS6-5 |
BTUSS6-100 |
BTUSS12-5 |
BTUSS12-100 |
BTUSS19-5 |
BTUSS19-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Required Internal Diameter Size (㎜) | Reduced minimum diameter Φ (mm) | Expanded maximum diameter Φ (mm) | Total length (m) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 518.71 | BRAIDED TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | 3 | 7 | 5 | |
฿ 5,419.35 | BRAIDED TUBE | 1 Piece(s) | Available | 11 Day(s) | - | 3 | 3 | 7 | 100 | |
฿ 1,010.32 | BRAIDED TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 6 | 15 | 5 | |
฿ 10,645.16 | BRAIDED TUBE | 1 Piece(s) | Available | 11 Day(s) | - | 6 | 6 | 15 | 100 | |
฿ 1,312.26 | BRAIDED TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | 8 | 18 | 5 | |
฿ 13,935.48 | BRAIDED TUBE | 1 Piece(s) | Available | 11 Day(s) | - | 8 | 8 | 18 | 100 | |
฿ 1,749.68 | BRAIDED TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 11 | 11 | 20 | 5 | |
฿ 18,580.65 | BRAIDED TUBE | 1 Piece(s) | Available | 11 Day(s) | - | 11 | 11 | 20 | 100 |
Loading...
Shape | Shield Type | Operating Temperature (Minimum)(℃) | -15 | Operating Temperature (Maximum)(℃) | 120 |
---|---|---|---|---|---|
Color | Silver | Material | Meta-aramid Fibers + Tinned Copper Foil Threads | Operating temperature range(℃) | -15 ~ 120 |
Color | Silver |
How can we improve?
How can we improve?