(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Transparent snap fastener sleeve that allows you to see the internal wiring. ● It can be easily attached/removed without the use of tools with a snap fastener. ●As it is transparency, you can check from the outside the cable, etc., to protect. ●Cable can be freely taken out and branched from between the snap fasteners.
Model | Product Width (±5) | Pitch between Hooks (±3) | Sheet Edge to Hook Length | Weight (g/m) | ||
Type | Internal Diameter φ (mm) | Length Direction | Width Direction | |||
SZTHT | 20 | 90 | 53 | 70 | 10 | 55.0 |
25 | 100 | 80 | 60.0 | |||
30 | 115 | 95 | 67.5 | |||
40 | 146 | 126 | 83.0 | |||
50 | 175 | 155 | 97.5 |
Material | Sheet Part | Transparent soft vinyl chloride |
Hook Part | Flame-retardant polyacetal (UL94HB) | |
Thickness | 0.4 mm | |
Operating Temperature Range | -15 to 60°C | |
Color | Transparent |
Part Number |
---|
SZTHTR20-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,428.48 | BUTTON TUBE | 1 Piece(s) | Available | 11 Day(s) |
Loading...
Fixing Method | Hook (button) | Shield compatible | None | Application/special functions | Other |
---|---|---|---|---|---|
Internal Diameter(mm) | 20 | Overall Length(m) | 50 | Color | Transparency |
Tool used | None | Material | Sheet part: Transparent flexible PVC / hook part: Flame retardant polyacetal (UL94HB) | Operating temperature range(℃) | -15 to 60 |
Color | Transparent | Thickness(mm) | 0.4 |
Please check the type/dimensions/specifications of the part SZTHTR20-50 in the Hook Tube (Transparent) series.
How can we improve?
How can we improve?