(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Heat-resistant silicone tube with a smooth inner surface, which can be used in a wide temperature range from -10°C to 200°C.
Model | Internal diameter ф (mm) | Overall Length (m) | Thickness (mm ±0.05) | Weight* (g/m) |
TUBSS | 1 | 10 | 0.6 | 4 |
2 | 0.6 | 7 | ||
3 | 0.7 | 12 | ||
4 | 0.7 | 19 | ||
5 | 0.7 | 22 | ||
6 | 0.75 | 29 | ||
8 | 0.8 | 42 | ||
10 | 0.9 | 65 | ||
12 | 0.9 | 72 |
Material | Glass braiding (outside), silicone rubber (inside) |
Operating Temperature Range | -10 to 200°C |
Withstand Voltage | 7,000 V |
Color | White |
UL Standards | UL1441/VW-1 |
Part Number |
---|
TUBSS-1-10 |
TUBSS-2-10 |
TUBSS-3-10 |
TUBSS-4-10 |
TUBSS-5-10 |
TUBSS-6-10 |
TUBSS-8-10 |
TUBSS-10-10 |
TUBSS-12-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Required Internal Diameter Size (mm) | Required Thickness (mm) | Internal diameter Φ (mm) | Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 267.10 | SILICON TUBE | 1 Piece(s) | Available | 3 Day(s) | 1.0 | 0.6 | 1 | 0.6 | |
฿ 305.81 | SILICON TUBE | 1 Piece(s) | Available | 3 Day(s) | 2.0 | 0.6 | 2 | 0.6 | |
฿ 352.26 ฿ 181.17 | SILICON TUBE | 1 Piece(s) | Same day | 3.0 | 0.7 | 3 | 0.7 | ||
฿ 404.09 | SILICON TUBE | 1 Piece(s) | Same day | 4.0 | 0.7 | 4 | 0.7 | ||
฿ 490.23 | SILICON TUBE | 1 Piece(s) | Same day | 5.0 | 0.7 | 5 | 0.7 | ||
฿ 574.49 | SILICON TUBE | 1 Piece(s) | Available | 3 Day(s) | 6.0 | 0.75 | 6 | 0.75 | |
฿ 778.06 | SILICON TUBE | 1 Piece(s) | Available | Same day | 8.0 | 0.8 | 8 | 0.8 | |
฿ 997.23 | SILICON TUBE | 1 Piece(s) | 3 Day(s) | 10.0 | 0.9 | 10 | 0.9 | ||
฿ 1,280.90 ฿ 692.20 | SILICON TUBE | 1 Piece(s) | Same day | 12.0 | 0.9 | 12 | 0.9 |
Loading...
Shape | Round | Operating Temperature (Minimum)(℃) | -10 | Operating Temperature (Maximum)(℃) | 200 |
---|---|---|---|---|---|
Color | White | Protection Function (Environmental Resistance) | Flame Retardance / Heat Resistance | Material | Outside: Glass Braided / Inside Silicone Rubber |
Operating temperature range(℃) | -10 ~ 200 | Color | White | Total length(m) | 10 |
How can we improve?
How can we improve?