1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-Resistant Silicone Tube (Glass Braid, Silicone Rubber), White (TUBSE-1-10)

SILICON TUBE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
  • UL
  • Flame-Retardant
  • Heat-Resistant
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Two-layer heat-resistant tube with an outer layer of silicone rubber
● Usable in a wide temperature range, from −10 to 200°C.
● Outer surface made of smooth silicone rubber.

· Due to the nature of the materials, fine debris may adhere during the manufacturing process.
· Appearance and specifications are subject to change without notice.

Product Description

Silicone tube that has two-layer structure and is heat-resistant on the outside, and can be used in a wide temperature range from -10°C to 200°C.

Specification Table

Model NumberInternal diameter фOverall Length
(m)
Inner Diameter Tolerance
(mm)
Thickness
(mm)
Weight*
(g/m)
TUBSE110−0 to +0.30.45 ±0.054
2−0 to +0.37
3−0 to +0.40.50 ±0.0512
4−0 to +0.50.55 ±0.0519
5−0 to +0.522
6−0 to +0.50.60 ±0.0529
8−0 to +0.742
10−0 to +1.00.65 ±0.0565
12−0 to +1.072
*Reference values.
Part Number
TUBSE-1-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRequired Internal Diameter Size
(mm)
Required Thickness
(mm)
Internal diameter Φ
(mm)
Thickness
(mm)

฿ 329.03

SILICON TUBE 1 Piece(s) Available 3 Day(s) 1.00.610.6

Loading...

  1. 1

Basic Information

Shape Round Operating Temperature (Minimum)(℃) -10 Operating Temperature (Maximum)(℃) 200
Color White Protection Function (Environmental Resistance) Flame Retardance / Heat Resistance Material Inside: Glass Braided / Outside Silicone Rubber
Operating temperature range(℃) -10 ~ 200 Color White Total length(m) 10

Please check the type/dimensions/specifications of the part TUBSE-1-10 in the Heat-Resistant Silicone Tube (Glass Braid, Silicone Rubber), White series.

Products with similar specification

Part Number
TUBSE-10-10
TUBSE-12-10
TUBSE-2-10
TUBSE-3-10
TUBSE-4-10
TUBSE-5-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRequired Internal Diameter Size
(mm)
Required Thickness
(mm)
Internal diameter Φ
(mm)
Thickness
(mm)

฿ 1,269.68

1 Piece(s) Available 3 Day(s) 10.00.9100.9

฿ 1,695.48

1 Piece(s) Available 3 Day(s) 12.00.9120.9

฿ 371.61

1 Piece(s) Available 3 Day(s) 2.00.620.6

฿ 503.23

1 Piece(s) Available 3 Day(s) 3.00.730.7

฿ 526.45

1 Piece(s) Same day 4.00.740.7

฿ 584.52

1 Piece(s) Available 3 Day(s) 5.00.750.7