1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyolefin Tube (Flame Retardant) (TUBPR-3-10)

POLYOLEFIN TUBE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • Flame-Retardant
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Usable in a wide temperature range, from −45 to 120°C.
● Sumitomo Electric fine polymer IRRAX TUBE B.

Product Description

General-purpose tube made of flame-retardant polyolefin resin. It has a wide operating temperature range of -45°C to 120°C.

Specification Table

ModelInternal Diameter φ
(mm)
Overall Length
(m)
Thickness
(mm ±0.05)
Weight
(g/m)
TUBPR3100.353.9
45.0
56.2
67.3
811.1

Overview of Specifications

Specifications
MaterialElectron beam crosslinked flexible flame-retardant polyolefin resin
Operating Temperature Range-45°C to 120°C
ColorBlack (Grayish)
Part Number
TUBPR-3-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRequired Internal Diameter Size
(mm)
Standard inner diameter Φ
(mm)

฿ 417.65

POLYOLEFIN TUBE 1 Piece(s) Available 3 Day(s) 103.03

Loading...

  1. 1

Basic Information

Shape Round Operating Temperature (Minimum)(℃) -45 Operating Temperature (Maximum)(℃) 120
Required Thickness(mm) 0.35 Color Black Protection Function (Environmental Resistance) Flame Retardance
Material Flame-retardant Polyolefin Resin Operating temperature range(℃) -45 ~ 120 Color Black
Total length(m) 10 Thickness(mm) 0.35

Please check the type/dimensions/specifications of the part TUBPR-3-10 in the Polyolefin Tube (Flame Retardant) series.

Products with similar specification

Part Number
TUBPR-4-10
TUBPR-5-10
TUBPR-6-10
TUBPR-8-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRequired Internal Diameter Size
(mm)
Standard inner diameter Φ
(mm)

฿ 466.24

1 Piece(s) Available 3 Day(s) 104.04

฿ 567.82

1 Piece(s) Available 3 Day(s) 105.05

฿ 616.41

1 Piece(s) Available 3 Day(s) 106.06

฿ 798.15

1 Piece(s) Available 3 Day(s) 108.08