1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyolefin Tube (TUBP-1-T-10)

POLYOLEFIN TUBE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Usable in a wide temperature range, from −55 to 105°C.
● Sumitomo Electric fine polymer IRRAX TUBE A.

Product Description

General-purpose tube made of polyolefin resin. There are 2 colors, black and transparent.

Specification Table

ModelInternal Diameter φ
(mm)
ColorOverall Length
(m)
Thickness
(mm ±0.05)
Weight
(g/m)
TUBP0.7BK (Black)


T (Transparent)
100.250.7
10.31.2
1.51.6
22.1
33.0
43.9
54.8
65.6
80.410.0
1012.4

Overview of Specifications

Specifications
MaterialElectron beam crosslinked soft polyolefin resin
Operating Temperature Range-55°C to 105°C
ColorBlack, Transparent
Part Number
TUBP-1-T-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRequired Internal Diameter Size
(mm)
Required Thickness
(mm)
Color Color Standard inner diameter Φ
(mm)
Thickness
(mm)

฿ 290.37

POLYOLEFIN TUBE 1 Piece(s) Available 3 Day(s) 101.00.3TransparentTransparent10.3

Loading...

  1. 1

Basic Information

Shape Round Operating Temperature (Minimum)(℃) -55 Operating Temperature (Maximum)(℃) 105
Material Polyolefin Resin Operating temperature range(℃) -55 ~ 105 Total length(m) 10

Please check the type/dimensions/specifications of the part TUBP-1-T-10 in the Polyolefin Tube series.

Products with similar specification

Part Number
TUBP-0.7-BK-10
TUBP-0.7-T-10
TUBP-1-BK-10
TUBP-1.5-BK-10
TUBP-1.5-T-10
TUBP-10-BK-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRequired Internal Diameter Size
(mm)
Required Thickness
(mm)
Color Color Standard inner diameter Φ
(mm)
Thickness
(mm)

฿ 283.77

1 Piece(s) Available 3 Day(s) 100.70.25BlackBlack0.70.25

฿ 283.77

1 Piece(s) Available 3 Day(s) 100.70.25TransparentTransparent0.70.25

฿ 290.37

1 Piece(s) Available 3 Day(s) 101.00.3BlackBlack10.3

฿ 296.83

1 Piece(s) Available 3 Day(s) 101.50.3BlackBlack1.50.3

฿ 296.83

1 Piece(s) Available 3 Day(s) 101.50.3TransparentTransparent1.50.3

฿ 518.19

1 Piece(s) Available 3 Day(s) 1010.00.4BlackBlack100.4