Metal Conduit, Tube (Braided Coating)

Brand :
MISUMI
Caution
Product Description
[Noise Resistance / Cutting Chip Resistance / Sputter Resistance] Protective tube coated in zinc iron wire braiding. Excellent heat resistance for use in piping in high temperature locations and locations with cutting chips.

● Conduit with braided coating to protect against high temperature cutting chips, sputtering, etc.
● Flexible protective tube with a small bending radius.

· Appearance and specifications are subject to change without notice.
· This product is not waterproof.
· Use a high speed cutter for cutting conduits.
Specification Table
■ Specification Table
(Unit: mm)
(Unit: mm)
| Model | Minimum internal diameter B | Maximum outer diameter A | Minimum inner bending radius | Weight (kg/m) | ||
| Type | Size | When fixed | When movable | |||
| FTUB | 10 | 10.0 | 15.5 | 42 | 77 | 0.264 |
| 12 | 12.3 | 18.0 | 50 | 91 | 0.306 | |
| 16 | 15.8 | 21.3 | 62 | 114 | 0.382 | |
| 22 | 20.8 | 26.7 | 75 | 136 | 0.517 | |
| 28 | 26.4 | 33.4 | 100 | 183 | 0.627 | |
Unit: m
* Custom length available in 0.1 m increments for lengths between 0.5 m and 20 m. Lengths over 20 m may be purchased per reel.
* Custom length available in 0.1 m increments for lengths between 0.5 m and 20 m. Lengths over 20 m may be purchased per reel.