1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MWS Series (Spring-Loaded), Terminal Block Screw Type: Spring-Loaded

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
  • For Signal
  • Sensor
  • 125 V
Filter By :
Part Number :
  • From :
    ฿ 1,083.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Spring lock type 50 and 24 core connectors (Amphenol) equipped
● Screw hold mechanism with spring reduces work hours
● Simple wiring with both round and Y shaped terminals
● Lower level wiring can be performed without upper level wiring causing obstruction
● Supports both DIN rail mounting and screw mounting

Product Description

A terminal block equipped with a Centronics connector that reduces work labor-hours thanks to its spring-loaded structure, allowing lower stage wiring without upper stage terminal wiring getting in the way.

Specification Table

 
ModelNumber of PolesConnector polarityWeight (g)Recommended harness
MWS-57G24-HT2424Female151DCEN Series
MWS-57G50-HT5050293

Overview of Specifications

MWS Series (Screw Hold Mechanism with Spring): Related Image
 
Specifications
Rated Voltage125 V AC/DC
Rated Current1 A
Withstand Voltage500 V AC for 1 min.
Insulation Resistance1,000 MΩ or more (500 V DC)
Terminal screwM3 (Screw Hold Mechanism with Spring)
Tightening Torque0.8 N·m max
Applicable WireAWG 22 to 16
Pitch Between Terminals7 mm
Ambient Temperature Range-40°C to +80°C
Material
Terminal BlockPBT (G15)
CasePC (main body), PA66 (side)
SubstrateGlass Epoxy (FR4)
ScrewSteel, Tin Plated
Part Number
MWS-57G24-HT24SALE
MWS-57G50-HT50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of connector cores
(Pole)
Dimension width
(mm)
Number of terminal block electrodes
(Pole)

฿ 1,083.87

฿ 495.11

TERMINAL BLOCK 1 Piece(s) Same day 2489.524

฿ 1,436.13

TERMINAL BLOCK 1 Piece(s) Available 3 Day(s) 50180.550

Loading...

  1. 1

Basic Information

Connector Centronics connector Terminal Block Screw M3 Mounting Method DIN rail/Direct attachment
Pitch Between Terminals(mm) 7 Supported equipment Servomotor Dimension vertical(mm) 50.7
Dimension depth(mm) 47.6 Supported crimp terminal Y Terminal / Round Terminal Connector Polarity (Mounted Connector) Female
Terminal block screw type Spring Up