(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a terminal block equipped with an MDR connector that is effective as a relay terminal block for AC servo motors, allowing lower stage wiring without upper stage terminal wiring getting in the way.
Model | Number of Poles | Connector polarity | Weight (g) | Recommended harness |
MWS-MDR50-HT50 | 50 | Female | 285 | SHPT, SHPK, SHPF Series |
Rated Voltage | 125 V AC/DC |
Rated Current | 0.5 A |
Withstand Voltage | 500 V AC for 1 min. |
Insulation Resistance | 1,000 MΩ or more (500 V DC) |
Terminal screw | M3 (Screw Hold Mechanism with Spring) |
Tightening Torque | 0.8 N·m max |
Applicable Wire | AWG 22 to 16 |
Pitch Between Terminals | 7 mm |
Ambient Temperature Range | -40°C to +80°C |
Terminal Block | PBT (G15) |
Case | PC |
Substrate | Glass Epoxy (FR4) |
Screw | Steel, Tin Plated |
Connector | MDR connector | Terminal Block Screw | M3 | Number of connector cores(Pole) | 50 |
---|---|---|---|---|---|
Mounting Method | DIN rail/Direct attachment | Pitch Between Terminals(mm) | 7 | Supported equipment | Servomotor |
Dimension vertical(mm) | 50.7 | Dimension width(mm) | 180.5 | Dimension depth(mm) | 47.6 |
Supported crimp terminal | Y Terminal / Round Terminal | Number of terminal block electrodes(Pole) | 50 | Connector Polarity (Mounted Connector) | Female |
Terminal block screw type | Spring Up |
Please check the type/dimensions/specifications of the part MWS-MDR50-HT50 in the MWS Series (Spring-Loaded), Compatible Crimp Terminals: Y terminal/Round terminal series.
How can we improve?
How can we improve?