Angle Plug Bayonet MS Connector (Waterproof)

Caution
Product Description
[Features]A bayonet type MS connector and waterproof angle plug manufactured by DDK Ltd. A 90 degree angle connector that is convenient for installation in narrow spaces. This product has a MISUMI part number that adds a back shell to a DDK product. Reverse bayonet mating method for easy attachment/removal. Sound and marking allow you to confirm complete mating. The contact is a soldering type. Resistant to vibration and shock.

● The fitting method facilitates installation and removal via the reverse bayonet method.
● The completeness of fitting can be confirmed by sound and marking.
● The contact is with solder.
● Resistant to vibration and shock
● Operating Temperature Range: -55°C – +125°C
● VG95234 compliant (fitting method) and MIL-DTL-5015 compliant (insert contact arrangement)

· For mating components, see DMS3102CA
· This cannot be connected with non-bayonet model MS connectors.
· For the mating components, be sure to combine the male (pin) and
female (socket) components.
Specifications

| Model Number | Shell | Arrangement | Contact Shape | Number of Cores |
| DMS3108CA | 18 | 1 | P: Male S: Female | 10 |
| 10 | 4 | |||
| 12 | 6 | |||
| 19 | 10 | |||
| 21 | 3 | |||
| 20 | 7 | 8 | ||
| 27 | 14 | |||
| 29 | 17 | |||
| 22 | 22 | 4 | ||
| 24 | 28 | 24 | ||
| 28 | 21 | 37 | ||
| 32 | 17 | 4 |