(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material | A6063S-T5 |
Surface Treatment | Papro Eco Coating Treatment (Conductivity) |
Recommended Fixing Screw Size | M4 |
[Specifications]·Aluminum DIN rail with a conductive surface. ·Contributes to weight reduction.
Model Number | Length L (mm) | Self Weight (g) |
EMRB-1000 | 1000 | 160 |
Conductivity of Aluminum Material | 55 (20°C / IACS /%) |
Product Surface Electric Resistance Value | 0.03 mΩ (Papro Eco Coating Surface Treatment Measurements) |
Material | Aluminum | Dimension width(mm) | 1000 | Dimension vertical(mm) | 35 |
---|---|---|---|---|---|
Dimension thickness / depth(mm) | 7.3 | Paint - surface treatment | Papro Eco Coating | Screw size | M4 |
Notes | Mounting Hole: 4.5 x 25 Oblong Hole |
Please check the type/dimensions/specifications of the part EMRB-1000 in the Aluminum Conducting DIN Rail series.
How can we improve?
How can we improve?