(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]·A 2-port CPU sharing device supporting RS-232 signals "Features" · A 2-port CPU sharing device and remote control up to 300 m · Can be connected to serial devices such as RS-232 compatible terminals, touch screens, barcode readers, etc. (Baud rate: 115,200 bps)
Model |
PNCES-CE-370-R |
Unit Type | Local | Remote | |
Power Consumption | 5.3 VDC, 3.38 W | 5.3 VDC, 6.43W | |
Connector (Console Connection) | Keyboard and Mouse | PS/2 | |
Display | D-sub 15-Pin Female | ||
Inter-unit Connection | UTP/STP Cable (Note) | ||
Connector (PC Connection) | Keyboard and Mouse | PS/2 | − |
Display | HD-15 Pin Male | − | |
LED | Local / Remote Link | State Display | |
Extension distance | 300m (Maximum) | ||
VGA Resolution | 1,920 × 1,200 @ 60 Hz (150 m) | ||
1,280 × 1,024 @ 60 Hz (300m) | |||
Temperature Environment | Operation | Temperature: 5 to 40°C, Humidity: 0 to 80% (No condensation) | |
Storage | Temperature: −20 to 60°C, Humidity: 0 to 80% (No condensation) | ||
Material | Metal | ||
Weight / External Dimensions (mm) | Local | 490 g, 200(W)×80(D)×25(H) | |
Remote | 480 g, 200(W)×80(D)×25(H) | ||
Accessory | 2L-5302P (1.8 m) Cable × 1, Power Adapter × 2, Power Adapter × 2, Other Manuals | ||
(Note) LAN cable is not included |
Type | Sharing device | PC side keyboard / mouse interface | PS2 | Maximum Extension Distance(m) | 300 |
---|
Please check the type/dimensions/specifications of the part PNCES-CE-370-R in the Touch Panel Display Compatible / RS-232 / With Extension Function series.
How can we improve?
How can we improve?