1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Terminal Box - 20P T Type

BOX

Plastic Terminal Box - 20P T Type
You can add up to 6 items per a category to the compare list.

  • Flame-Retardant
  • IP66
  • Plastic
Part Number :
  • From :
    ฿ 740.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- BC-AG-20PT Series Plastic Terminal Box - 20P T Type
- Installation location: Unspecified
- Plastic Terminal Box Material: Resin Plastic
- BC-AG-20PT series color: Gray
- Degree of protection environmentally resistant IP standard: IP66 supported.
- BC-AG-20PT Series using Locking type: 4 Directions Screw Fixing.
- The number of electrodes: 20 Poles.
- BC-AG-20PT Series Compliant with a certain Flame- Retardancy standard supported.
- Plastic Terminal Box Rated voltage: 400 Volt.
- BC-AG-20PT Series Option: Built-in Terminal box.
- Dimension width100 mm. x Dimension vertical230mm. x Dimension depth 70 mm.

Part Number
BC-AG-20PT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 740.00

BOX 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Dimension width W(mm) 100 Dimension vertical H(mm) 230 Dimension depth D(mm) 70
Material Resin Protection function (environmentally resistant) IP66 Installation Unspecified
Locking type 4 Directions Screw Fixing Features Built-in Terminal box Color Gray
Rated voltage(V) 400V Number of electrodes(P) 20

Please check the type/dimensions/specifications of the part BC-AG-20PT in the Plastic Terminal Box - 20P T Type series.