4 / 7-port Industrial USB Hub

Brand :
MISUMI
Caution
Product Description
For Industrial USB Hub
Specifications
| Model | Number of ports |
| PNUSH-UPORT404-R | 4 |
| PNUSH-UPORT407-R | 7 |
basic information
[Features]
- High-speed USB 2.0 allows for transmission at up to 480Mbps-
Bus power or external power supply can be selected (PNUSH-UPORT404-R)
- All USB ports support 15KV ESD level 4 protection-
Supports wall mounting-
USB-IF certification
Note
- Due to factors such as difficulty obtaining materials and components, delivery times are unstable.
Products currently on sale may be temporarily suspended in the future depending on the stock situation. There is
no estimated time when products currently on hold will be restocked.
High-performance industrial USB hub
. High-speed USB 2.0 for up to 480Mbps data transfer
. Bus power or external power supply options available (PNUSH-UPORT404-R)
. All USB ports support 15KV ESD Level 4 protection
. Wall-mountable. USB
-IF certified. Note:
The included
AC adapter (packaged separately) has been redesigned
to output 12V, 3.0A .
Dimensions: 74 x 43.5 x 52.3 mm.