1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

8.4", XGA, Supports USB/RS-232 (LED Backlight) (Part Number)

MACHINE VISION

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • VESA 100
  • VESA 75
Part Number :
  • From :
    ฿ 26,835.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Exceptional price. Also supports graphic processing controllers.
● Supports RS-232/USB
● Prevents power supply reversal insertion
● Equipped with finger protection
● Made in Japan
● Supports under scan (Can be connected to a graphic processing controller)
● Supports diverse input signals (RGB/NTSC/PAL/SECAM)

· Overseas safety standards have not been obtained.
 

The PCFP-MV2G8-2 series was discontinued in April 2017.

The PCFP-MV2G8-R series was discontinued in July 2016.


■ The user manual can be downloaded from the "CAD Data Download" button.

■ A lending service of the new product "PCFP-MV3G8-R" has been launched. Available for use when considering a switchover.
*The old product "PCFP-MV2G series" is not eligible for the lending service.


Driver Download:

https://www.dmccoltd.com/english/download/resistive.asp

TSC-DD v1.00.33

*If touch does not operate in XP SP3:
   Net Framework 2.0 must be installed in the environment.
  In addition, Windows Installer 3.1 must also be installed.


Product Description

Long-term supply. Made in Japan quality. Small Embedded Touch Panel

Specification Table

The included stand "DPAM-EK250" with PCFP-MV3G8TS-R has no swing function.
 
ModelStandTouch Connection
PCFP-MV3G8T-RNARS-232/USB
PCFP-MV3G8TR-RWith Conversion Cable (CBL-RJ45F9-150-R)
PCFP-MV3G8TS-RAvailableRS-232/USB
PCFP-MV3G8TRS-RWith Conversion Cable (CBL-RJ45F9-150-R)

Overview of Specifications

Details of CBL-RJ45F9-150-R: https://jp.misumi-ec.com/vona2/detail/110400121840/
Model Number PCFP-MV3G8TR-R = Main Body + Conversion Cable (CBL-RJ45F9-150-R)
 
 
AC Adapter, External Switch
8.4", XGA, Supports USB/RS-232 (LED Backlight): Related Image
USB Cable Web Only MUSB AB-2, RS-232 Cable
8.4", XGA, Supports USB/RS-232 (LED Backlight): Related Image
VGA Cable Web Only
C18-HD15M-HD15F-01
 
8.4", XGA, Supports USB/RS-232 (LED Backlight): Related Image

■ Specifications
ModelPCFP-MV2G8TR-2-R (PCFP-MV2G8TU-2-R)PCFP-MV3G8T-R
PanelMitsubishi Electric (AA084XB02--T2)AA084XE01

 Waterproof Function

 No, IP50

 No, IP50

LCDSize8.4"8.4"
Display Area170.4 (H) × 127.8 (V)170.4 (H) × 127.8 (V)
Maximum Resolution1024 × 768 (XGA)1024 × 768 (XGA)
Pixel Pitch0.1665 (H) × 0.1665 (V)0.1665 (H) × 0.1665 (V)
Display color260,000 Colors260,000 Colors
View AngleTop and BottomTop: 60°, Bottom: 80° (with Vertical Flip Function)Top: 60°, Bottom: 80° (with Vertical Flip Function)
(Maximum)Left/RightLeft: 80°, Right: 80°Left: 80°, Right: 80°
Surface Luminance220 cd/m2320 cd/m2
Contrast600:1800:1
InputAnalog RGBHD-15 Pin Female (75Ω 0.7±0.05 Vp-p)HD-15 Pin Female (75Ω 0.7±0.05 Vp-p)
VideoBNC Female (Convertible to RCA female with a conversion connector sold separately)BNC Female (Convertible to RCA female with a conversion connector sold separately)
(75Ω 0.7±0.05 Vp-p)(75Ω 0.7±0.05 Vp-p)
Power SupplyInput Voltage12 to 24 VDC (Separately sold AC adapter available)12 to 24 VDC (Separately sold AC adapter available)
Current Consumption900 mA800 mA
Operating environmentOperationTemperature: 5 to 45°C, Humidity: 10 to 90% RH (No condensation)Temperature: 5 to 45°C, Humidity: 10 to 90% RH (No condensation)
StorageTemperature: −10 to 60℃, Humidity: 10 to 90% RH (No condensation)Temperature: −10 to 60℃, Humidity: 10 to 90% RH (No condensation)
Adjustment FunctionLuminance, Contrast, Color Adjustment, Automatic AdjustmentLuminance, Contrast, Color Adjustment, Automatic Adjustment
Clock Phase, Horizontal & Vertical Position AdjustmentClock Phase, Horizontal & Vertical Position Adjustment
Vertical Flip, Scan SizeVertical Flip, Scan Size
LED Life60,000 H (25°) *Not a guaranteed value100,000 H (25°) *Not a guaranteed value
MaterialMain Body: Steel (Black)Main Body: Steel (Black)
Front Cover: Aluminum (Black)Front Cover: Aluminum (Black)
Weight1.7kg1.7kg
StandardVCCI Class A CompliantVCCI Class A Compliant

 
■ Touch Panel Specifications
TypeAnalog Resistive Film Type
InterfaceUSB 2.0 (USB1.1 can be connected) / RS-232C
Supported OSXP, Vista (32-bit, 64-bit), 7 (32/64-bit), Linux (Fedora Core/Vine Linux)
DriverIncluded CD-ROM
Keystroke Life10 Million Times*2
*1 Do not touch the screen with a sharp pointed object as it may cause damage to the panel.
*2 Using a silicone rubber pen with a tip of R 4.0 mm, tap 10 million times on the film.
*3 Touch does not operate in XP SP3:
   Net Framework 2.0 must be installed in the environment.
  In addition, Windows Installer 3.1 must also be installed.
 https://www.microsoft.com/ja-jp/download/details.aspx?id=25
 
Accessory
(1)Locking washer4 pieces
(2)Fixing Screw M4 × 204 pieces
(3)Driver1 sheet
Part Number
PCFP-MV8T-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 26,835.95

MACHINE VISION 1 Piece(s) Available 3 Day(s)

Loading...

  1. 1

Basic Information

Monitor size(Inch) 8.4 Monitor type Standard Application Embedded
Maximum Compatible Resolution 1024 × 768 (XGA) Input interface (1) VGA(HD-15pin)/BNC Dimension length(mm) 236
Dimension width(mm) 180 Dimension thickness(mm) 50.3 Other standards S Certification / VCCI Category A
Input interface (2) BNC (NTSC) Latch function USB

Please check the type/dimensions/specifications of the part PCFP-MV8T-R in the 8.4", XGA, Supports USB/RS-232 (LED Backlight) series.