Plastic Control Box, JPBX Series

Brand :
MISUMI
Caution
- This product will be discontinued in January 2022. Depend on stock status, the end time will be changed.
Product Description
Opening and closing type box ideal for relay applications of signal lines / power lines

· Made in Japan to keep designers happy.
· Door can open and close with 1 screw, reducing the number of work-hours.
· Select a high roof-style product for storing tall equipment.

| Top Cover Color | Beige | Transparent (Smoky Brown) | |
| Material | Top Cover | PBT GF30% (UL94 V-0) | Polyarylate (UL94 V-2 Equivalent) |
| Body | PBT GF30% (UL94 V-0) | ||
| Handle | Nylon 66 GF30% (UL94 V-0) | ||
| Cover Fixing Screw | Stainless Steel | ||
| Seal | Urethane Foam | ||
| Tapping Screw | Iron (Nickel Plated) M4 × 8, 2 pieces (included inside main body) | ||
| Protection Grade | IP67 | ||
| Operating Temperature Range | -40°C to +80°C | -40°C to +65°C | |
| Plate Thickness | Top Cover: 3 mm, Body: 3.5 mm | ||
| Body color | Approximate Munsell No. 5Y7/1 | ||

· Hole drilling on top or bottom surfaces is not supported.
Specification Table

■ Top Cover: Beige
| Type | Model | Standard Unit Price | Slide Unit Price | Shipping Date Same-day shipping must be specified |
| 1 to 9 pcs | 10 to 99 pcs | |||
| Low Profile | JPBX-1315-G | - | - | - |
| JPBX-2215-G | - | - | ||
| High Roof | JPBX-1315H-G | - | - | - |
| JPBX-2215H-G | - | - |
■ Top Cover: Transparent
| Type | Model | Standard Unit Price | Slide Unit Price | Shipping Date Same-day shipping must be specified |
| 1 to 9 pcs | 10 to 99 pcs | |||
| Low Profile | JPBX-1315-T | - | - | - |
| JPBX-2215-T | - | - | ||
| High Roof | JPBX-1315H-T | - | - | - |
| JPBX-2215H-T | - | - |