(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]A locking bracket that can be added later to attach a padlock. Safety can be ensured by attaching a padlock.
Part Number |
---|
KBOXDSK-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 420.73 | CONTROLBOX | 1 Piece(s) | Available | 3 Day(s) |
Loading...
Type | Dedicated Accessory | Features | Screw-Fastened Model | Material | Stainless Steel |
---|---|---|---|---|---|
Main body plate thickness(mm) | 1.5 | Dimension width(mm) | 30 | Dimension vertical(mm) | 28 |
Special notes | Add-On Bracket for Locking | Pack quantity(Piece) | 2 |
Please check the type/dimensions/specifications of the part KBOXDSK-40 in the KBOX Series Dedicated Accessory Locking Bracket series.
How can we improve?
How can we improve?