1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Plastic Control Box Waterproof Economy Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Plastic Control Box Waterproof Economy Type
  • Plastic Control Box Waterproof Economy Type
  • Plastic Control Box Waterproof Economy Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • TUV
  • VDE
  • IP66
  • Hole Machining
Part Number :
  • From :
    ฿ 605.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


A small opening/closing box that is optimal for wiring relays
· Plastic latch type with removable top cover.
· Has a mount hole for a padlock.
· Meets TÜV standard.
Mat-
erial
Top CoverABS (AG: WHITE GRAY)
Polycarbonate (AT: Transparent)
BodyABS (White Gray)
GasketPolyurethane Foam
Hinge/LatchReinforced Plastic (Gray)
Base MountABS (White Gray)
Protection GradeIP66
Flame Retardant GradeABS UL94-HB
Polycarbonate UL94-VO
Operating Temperature Range--40°C to +80°C
Average Thickness4 mm
· Mounting feet are not included.

[Air Bubbles in Top Cover]
Air bubbles may be seen in the transparent top cover. This does not affect the strength of the cover.
The cover is in good condition as long as there are no more than 4 air bubbles with a size of less than 5 mm.

Product Description

A fixed-size open/close type plastic box ideal for wiring relay applications.

Specification Table

Plastic Control Box Waterproof Economy Type: Related Image
Top Cover: White grayTop Cover: Transparent
ModelModel
KBOXEN-AG-1013KBOXEN-AT-1013
KBOXEN-AG-1015KBOXEN-AT-1015
KBOXEN-AG-1020KBOXEN-AT-1020
KBOXEN-AG-1027KBOXEN-AT-1027
KBOXEN-AG-1515KBOXEN-AT-1515
KBOXEN-AG-1520KBOXEN-AT-1520
KBOXEN-AG-1818KBOXEN-AT-1818
KBOXEN-AG-2030-SKBOXEN-AT-2030-S
KBOXEN-AG-2030KBOXEN-AT-2030
KBOXEN-AG-2030-BKBOXEN-AT-2030-B
KBOXEN-AG-2535KBOXEN-AT-2535

 

 

Basic Specifications


 
Part Number
KBOXEN-AG-1013
KBOXEN-AG-1015
KBOXEN-AG-1020
KBOXEN-AG-1027
KBOXEN-AG-1515
KBOXEN-AG-1520
KBOXEN-AG-1818
KBOXEN-AG-2030
KBOXEN-AG-2030-B
KBOXEN-AG-2030-S
KBOXEN-AG-2535
KBOXEN-AT-1013
KBOXEN-AT-1015
KBOXEN-AT-1020
KBOXEN-AT-1027
KBOXEN-AT-1515
KBOXEN-AT-1520
KBOXEN-AT-1818
KBOXEN-AT-2030
KBOXEN-AT-2030-B
KBOXEN-AT-2030-S
KBOXEN-AT-2535
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Color

฿ 605.04

CONTROLBOX 1 Piece(s) Available 3 Day(s) 13511372Cover / Body: White Gray

฿ 674.59

CONTROLBOX 1 Piece(s) Available 3 Day(s) 15511372Cover / Body: White Gray

฿ 793.09

CONTROLBOX 1 Piece(s) Available 3 Day(s) 20511372Cover / Body: White Gray

฿ 852.49

CONTROLBOX 1 Piece(s) Available 3 Day(s) 27411372Cover / Body: White Gray

฿ 853.45

CONTROLBOX 1 Piece(s) Available 3 Day(s) 15616592Cover / Body: White Gray

฿ 977.57

CONTROLBOX 1 Piece(s) Available 3 Day(s) 215177103Cover / Body: White Gray

฿ 1,378.78

CONTROLBOX 1 Piece(s) Available 3 Day(s) 203212152Cover / Body: White Gray

฿ 1,593.20

CONTROLBOX 1 Piece(s) Available 3 Day(s) 310222164Cover / Body: White Gray

฿ 1,768.19

CONTROLBOX 1 Piece(s) Available 3 Day(s) 310222205Cover / Body: White Gray

฿ 1,511.90

CONTROLBOX 1 Piece(s) Available 3 Day(s) 310222134Cover / Body: White Gray

฿ 2,277.25

CONTROLBOX 1 Piece(s) Available 3 Day(s) 358270152Cover / Body: White Gray

฿ 671.05

CONTROLBOX 1 Piece(s) Available Same day 13511372Cover: Transparent / Body: Gray White Gray

฿ 831.09

CONTROLBOX 1 Piece(s) Available 3 Day(s) 15511372Cover: Transparent / Body: Gray White Gray

฿ 892.11

CONTROLBOX 1 Piece(s) Available 3 Day(s) 20511372Cover: Transparent / Body: Gray White Gray

฿ 958.91

CONTROLBOX 1 Piece(s) Available 3 Day(s) 27411372Cover: Transparent / Body: Gray White Gray

฿ 959.23

CONTROLBOX 1 Piece(s) Available 3 Day(s) 15616592Cover: Transparent / Body: Gray White Gray

฿ 1,090.92

CONTROLBOX 1 Piece(s) Available 3 Day(s) 215177103Cover: Transparent / Body: Gray White Gray

฿ 1,576.65

CONTROLBOX 1 Piece(s) Same day 203212152Cover: Transparent / Body: Gray White Gray

฿ 1,749.37

CONTROLBOX 1 Piece(s) Same day 310222164Cover: Transparent / Body: Gray White Gray

฿ 1,917.28

CONTROLBOX 1 Piece(s) Available 3 Day(s) 310222205Cover: Transparent / Body: Gray White Gray

฿ 1,699.63

CONTROLBOX 1 Piece(s) Available 3 Day(s) 310222134Cover: Transparent / Body: Gray White Gray

฿ 2,596.69

CONTROLBOX 1 Piece(s) Available 3 Day(s) 358270152Cover: Transparent / Body: Gray White Gray

Loading...

  1. 1

Outline Drawing

Plastic Control Box Waterproof Economy Type: Related Image

Basic Information

Type Control box Material Resin Protection function (environmentally resistant) IP66
Installation Indoor Representative Standard TUV Locking type Resin Snap Key
Main body plate thickness(mm) 4 Features Resin intermediate plate