(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A low-priced fixed size box made of aluminum. Simple structure and easy to use.
Model Number | Size(Unit: mm) | Mounting Number of Screws | Dead Weight (g) | |||
A | B | C | Plate Thicknesst | |||
XB-1 | 50 | 70 | 40 | 1.0 | 4 | 58 |
XB-2 | 70 | 100 | 50 | 1.0 | 4 | 96 |
XB-3 | 90 | 125 | 60 | 1.0 | 4 | 145 |
XB-4 | 110 | 150 | 65 | 1.0 | 4 | 200 |
Type | Control box | Material | Aluminum | Protection function (environmentally resistant) | None |
---|---|---|---|---|---|
Intermediate plate | Without Board | Installation | Indoor | Locking type | Screw-Fastened Model |
Main body plate thickness(mm) | 1 | Color | Light Gray | Shape | U-shape |
Please check the type/dimensions/specifications of the part XB-2 in the Aluminum Control Box Low Cost Type series.
Part Number |
---|
XB-1 |
XB-3 |
XB-4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|---|
฿ 196.40 | 1 Piece(s) | Available | Same day | 10 | 50 | 40 | 70 | |
฿ 275.62 | 1 Piece(s) | Same day | 10 | 90 | 60 | 125 | ||
฿ 332.07 | 1 Piece(s) | Available | Same day | 10 | 110 | 65 | 150 |
How can we improve?
How can we improve?