(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- RSDX Series R Series Box 4 Point Screw Type
- RSDX Series Installation location: indoor use
- Box Series: RSDX
- R Series Box Material: Steel SPCC, SPHC
- Degree of protection environmentally resistant IP standard
- Color: Black(N1), Cream (2.5Y9/1), Gray (5Y7/1), Approximate Munsell Value 5Y8/1.
- RSDX Open/Close Bracket: Truss-head screw M4 × 8
- RSDX R Series Box Main Body Thickness: 1.2mm and 1.6 mm.
- Dimension depth D: 40 -120 mm.
- Dimension vertical H: 50 -400 mm.
- Dimension width W: 40 -400 mm.
D | W H | Normal Unit Price | ||||||
50 to 90 | 100 to 150 | 160 to 200 | 210 to 250 | 260 to 300 | 310 to 350 | 360 to 400 | ||
40 | 50 to 90 | - | - | - | - | - | - | - |
100 to 140 | - | - | - | - | - | - | - | |
150 to 200 | - | - | - | - | - | - | - | |
210 to 300 | - | - | - | - | - | - | - | |
310 to 400 | - | - | - | - | - | - | - | |
50 | 50 to 90 | - | - | - | - | - | - | - |
100 to 140 | - | - | - | - | - | - | - | |
150 to 200 | - | - | - | - | - | - | - | |
210 to 300 | - | - | - | - | - | - | - | |
310 to 400 | - | - | - | - | - | - | - | |
60 | 50 to 90 | - | - | - | - | - | - | - |
100 to 140 | - | - | - | - | - | - | - | |
150 to 200 | - | - | - | - | - | - | - | |
210 to 300 | - | - | - | - | - | - | - | |
310 to 400 | - | - | - | - | - | - | - | |
70 | 50 to 90 | - | - | - | - | - | - | - |
100 to 140 | - | - | - | - | - | - | - | |
150 to 200 | - | - | - | - | - | - | - | |
210 to 300 | - | - | - | - | - | - | - | |
310 to 400 | - | - | - | - | - | - | - | |
80 | 50 to 90 | - | - | - | - | - | - | - |
100 to 140 | - | - | - | - | - | - | - | |
150 to 200 | - | - | - | - | - | - | - | |
210 to 300 | - | - | - | - | - | - | - | |
310 to 400 | - | - | - | - | - | - | - | |
90 | 50 to 90 | - | - | - | - | - | - | - |
100 to 140 | - | - | - | - | - | - | - | |
150 to 200 | - | - | - | - | - | - | - | |
210 to 300 | - | - | - | - | - | - | - | |
310 to 400 | - | - | - | - | - | - | - | |
100 | 50 to 90 | - | - | - | - | - | - | - |
100 to 140 | - | - | - | - | - | - | - | |
150 to 200 | - | - | - | - | - | - | - | |
210 to 300 | - | - | - | - | - | - | - | |
310 to 400 | - | - | - | - | - | - | - | |
110 | 50 to 90 | - | - | - | - | - | - | - |
100 to 140 | - | - | - | - | - | - | - | |
150 to 200 | - | - | - | - | - | - | - | |
210 to 300 | - | - | - | - | - | - | - | |
310 to 400 | - | - | - | - | - | - | - | |
120 | 50 to 90 | - | - | - | - | - | - | - |
100 to 140 | - | - | - | - | - | - | - | |
150 to 200 | - | - | - | - | - | - | - | |
210 to 300 | - | - | - | - | - | - | - | |
310 to 400 | - | - | - | - | - | - | - |
Box Series | ||
RSDX | ||
Size Range | W/H 50 to 200 mm | W/H 210 to 400 mm |
D dimension is free | D dimension is free | |
Material | SPCC | SPHC |
Plate Thickness | Door / Main Body 1.2 mm | Door / Main Body 1.6 mm |
Open/Close Bracket | Truss-head screw M4 × 8 |
Discount | ||
10 to 29 Units 5% | 30 to 49 Units 10% | 50 Units and up 15% |
Size Correspondence Range | Specification Unit | |
W (width) | 50 to 400 mm | 10 mm |
H (height) | 50 to 400 mm | 10 mm |
D (depth) | 40 to 120 mm | 10 mm |
Part Number |
---|
RSDX-[50-400/10]-[50-400/10]-[40-120/10]-[B,E,G,K,S,W] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Coating Color |
---|---|---|---|---|---|---|---|---|---|---|
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 50 ~ 400 | 50 ~ 400 | 40 ~ 120 | Black (N1) / Cream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1 / The underlying process |
Loading...
Material | Iron | Protection function (environmentally resistant) | None | Intermediate plate | Without Board |
---|---|---|---|---|---|
Installation | Indoor | Locking type | 4-Point Screw-Fastened |
How can we improve?
How can we improve?