1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fuse Holder DIN Mounting / Screw-attached

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Fuse Holder DIN Mounting / Screw-attached
  • Fuse Holder DIN Mounting / Screw-attached
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 143.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● DIN rail mounting is also possible.
● Attaching the fuse tube to the safety cover enables simple removal and installation of the fuse holder.

· MFHC-15, FHB-F-710 types do not have blown fuse indicators. (Cover only)
· Please use fittings when mounting to DIN rail.
· Linked chips not sold separately.
· Please use fuse tube compatible with fuse holder.

Product Description

The built-in lamp turns on when neon or LED models are fused. In addition, they can be mounted to DIN rails (35 mm model)

Specifications

Fuse Holder DIN Mounting / Screw-attached:Related Image

More Information

Fuse Holder DIN Mounting / Screw-attached:Related Image

Specifications
Model NumberPole NumberCompatible
Fuse
Cover
y/n
Built-in LampLamp CurrentRating (Current / Voltage)Fixing MethodWire Connection
ACDC
MFHC-15N1Ø6.4
×
30 mm
Or
Ø6.35
×
31.8 mm
AvailableNeon Tube
(Orange)
0.5 mA or less100 ~ 220 V10A
(MAX 15 A)
100 ~ 220 V5A
(MAX 7.5 A)
DIN rail
(35 mm type) or
M4 screw
(10 ~ 12 mm)
Captive
Screw Fastening
MFHC-15D1LED Element
(Red)
1 ~ 4 mA12 ~ 28V12 ~ 28V
MFHC-151--Under 250VUnder 250V
MFH-15B1Not Provided--
MFH-15B-2P2--
MFH-15B-3P3--
FHB-F-7101Ø 5.2 x 20 mmAvailable--10A--M3 BIS

Material
BodyPBT Resin
CoverPolycarbonate Resin
Part Number
FHB-F-710
MFH-15B-2P
MFHC-15D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Size Mounting Type Rated voltage
(V)
Number of electrodes
(P)

฿ 155.37

FUSE HOLDER 1 Piece(s) Available 3 Day(s) Φ 5.2 × 20 mmScrew fixed2501

฿ 143.23

FUSE HOLDER 1 Piece(s) Available Same day -DIN rail mount2502

฿ 156.19

FUSE HOLDER 1 Piece(s) Available Same day -DIN rail mount12 ~ 281

Loading...

  1. 1

Basic Information

Rated Current(A) 10