(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Indicator Light
Model Number | Mounting Hole Ø | Shape | Protective Structure | Acquired Standards | Terminal | Specification Group | |||||||
24 VAC / VDC | 110 VAC | 220 VAC | Color | cUL | VDE | TUV | CE | CCC | |||||
ML12CP246 | - | - | R Red G Green W Milky White Y Yellow · W is unavailable for ML2CP24 or ML2SF24 · G Green is unavailable for ML2D2110 | 12 | Round Protruding | IP40 | - | - | - | ● | ● | - | - |
ML1RF246 | - | - | 16 | Rectangular Flat Type | IP65 | ● | ● | - | ● | ● | Solder Cum Tab | A | |
ML1SF246 | - | - | Conformal Flat Type | ● | ● | - | ● | ● | |||||
ML1CP246 | - | - | Round Protruding | ● | ● | - | ● | ● | |||||
- | ML1CP1106 | ML1CP2206 | ● | ● | - | ● | ● | ||||||
ML1D246 | - | - | Round Dome Type | ● | ● | - | ● | ● | B | ||||
ML2CFS246 | - | - | 22 | Round flat (Ultra-thin Type) | IP65 | ● | ● | - | ● | ● | Solder Cum Tab | A | |
- | ML2CFS1106 | - | ● | ● | - | ● | ● | ||||||
ML2D224 | - | - | Round Dome Type | IP40 | - | - | - | ● | ● | M3.5 Screw Terminal | D | ||
- | ML2D2110 | - | - | - | - | ● | ● | ||||||
ML2D24 | - | - | IP54 | - | - | ● | ● | ● | B | ||||
- | ML2D110 | ML2D220 | - | - | ● | ● | ● | ||||||
ML2CP24 | - | - | Round Protruding | - | - | ● | ● | ● | |||||
ML2SF24 | - | - | Square Protruding Type | - | - | ● | ● | C | |||||
ML3D24 | - | - | 30 | Round Dome Type | IP40 | - | - | - | ● | ● | D | ||
- | ML3D110 | ML3D220 | - | - | - | ● | ● |
Specification Group | Rated Insulation Voltage (Ui) | Lamp Working Voltage | Current Consumption | Working Temperature Range | Insulation Resistance | Withstand Voltage VAC 1 minute | Mass g (Approx.) | ||
Between Same-Pole Terminals | Between Different-Pole Terminals | - | |||||||
A | 250V | 24 VAC / VDC | 15mA | -25 ~ +55°C | 100 MΩ or more | 1000 | 2000 | - | 7 ~ 8 |
110 VAC / VDC | 2mA | ||||||||
220 VAC / VDC | |||||||||
B | 400V | 24 VAC / VDC | - | 2 MΩ or more | - | - | 2500 | 9 ~ 20 | |
110 VAC | |||||||||
220 VAC | |||||||||
C | 600V | 24 VAC / VDC | - | -25 ~ +60°C | - | 21 | |||
D | 660V | 24 VAC / VDC | 15mA | -25 ~ +55°C | 100 MΩ or more | - | - | 3000 | 47 ~ 50 |
110 VAC / VDC | 2mA | ||||||||
220 VAC / VDC |
Part Number |
---|
ML2D24-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole Size | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 209.42 | PILOT LAMP PB | 1 Piece(s) | Available | Same day | Φ 22 | Red | AC/DC24V | [Available] IP54 | CE / UL / TUV / CCC | 30 | 30 | 55 |
Loading...
Shape | Circular Type | Light Source | LED |
---|
Please check the type/dimensions/specifications of the part ML2D24-R in the Indicator Lamps, Mounting Hole Diameter: φ12, φ16, φ22, or φ30 (Value Model) series.
Part Number |
---|
ML12CP246-Y |
ML1CP1106-W |
ML1CP2206-W |
ML1CP2206-Y |
ML2CFS246-G |
ML3D24-G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Hole Size | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 189.68 | 1 Piece(s) | Same day | Φ 12 | Yellow | AC/DC24V | [Available] IP40 | CE / UL / CCC | 14 | 14 | 37 | ||
฿ 346.45 | 1 Piece(s) | Available | Same day | Φ 16 | - | - | [Available] IP65 | CE / CUL / UL / CCC | 18 | 18 | 40 | |
฿ 346.45 | 1 Piece(s) | Same day | Φ 16 | - | - | [Available] IP65 | CE / CUL / UL / CCC | 18 | 18 | 40 | ||
฿ 346.45 | 1 Piece(s) | Same day | Φ 16 | Yellow | - | [Available] IP65 | CE / CUL / UL / CCC | 18 | 18 | 40 | ||
฿ 228.39 | 1 Piece(s) | Available | Same day | Φ 22 | Green | AC/DC24V | [Available] IP65 | CE / CUL / UL | 18 | 18 | 40 | |
฿ 212.52 | 1 Piece(s) | Same day | Φ 30 | Green | AC/DC24V | [Available] IP40 | CE / UL / CCC | 37 | 30 | 74 |
How can we improve?
How can we improve?