(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DIN rail type ideal for PLCs and control equipment in a panel board. Can be mounted on a 35 mm DIN rail.
Model Number | Output Power | Output Voltage |
ESP20 | 10 | 24 |
20 | ||
40 | ||
60 | ||
100 | ||
120 | ||
240 | ||
480 |
Model Number | ESP20-10-24 | ESP20-20-24 | ESP20-40-24 | ESP20-60-24 | ESP20-100-24 | ESP20-120-24 | ESP20-240-24 | ESP20-480-24 | |
Input Voltage | 85 ~ 264 VAC, 120 ~ 370 VDC | 88 ~ 264 VAC, 124 ~ 370 VDC | 90 ~ 264 VAC, 127 ~ 370 VDC | ||||||
Input Frequency | 47 ~ 63Hz | ||||||||
Input Current (115 / 230 VAC) | 0.33A/0.21A | 0.55A/0.35A | 1.1A/0.7A | 1.8A/1.0A | 1.3A/0.8A | 1.4A/0.7A | 2.6A/1.3A | 5.0A/2.5A | |
Input Rush Current (115 / 230 VAC) | 35A/70A | 20A/40A | 30A/60A | 30A/60A | 30A/60A | 35A/70A | 33A/65A | 40A/80A | |
Output Voltage | 24V | 24V | 24V | 24V | 24V | 24V | 24V | 24V | |
Output Current | 0.42A | 1.0A | 1.7A | 2.5A | 4.0A | 5.0A | 10.0A | 20.0A | |
Maximum Output Power | 10W | 24W | 40.8W | 60W | 96W | 120W | 240W | 480W | |
Output Ripple Noise (By Measurement Method) | 150 mVp-p | 150 mVp-p | 150 mVp-p | 150 mVp-p | 150 mVp-p | 100 mVp-p | 100 mVp-p | 100 mVp-p | |
Output Voltage Variable Range | - | 21.6 ~ 26.4V | 24 ~ 30V | 24 ~ 30V | 24 ~ 30V | 24 ~ 28V | 24 ~ 28V | 24 ~ 28V | |
Output Voltage Allowable Difference | ±2.0% | ±1.0% | ±1.0% | ±1.0% | ±1.0% | ±1.0% | ±1.0% | ±1.2% | |
Output Voltage Maximum Input Fluctuation | ±1.0% | ±1.0% | ±1.0% | ±1.0% | ±1.0% | ±0.5% | ±0.5% | ±0.5% | |
Output Voltage Maximum Load Fluctuation | ±2.0% | ±1.0% | ±1.0% | ±1.0% | ±1.0% | ±1.0% | ±1.0% | ±1.0% | |
Efficiency | 84% | 84% | 88% | 88% | 86% | 91% | 94% | 94% | |
Startup Time (115 / 230 VAC) Maximum Load | 1.0s/0.5s | 1.0s/0.5s | 0.5s/0.5s | 0.5s/0.5s | 3.0s/3.0s | 3.0s/1.5s | 3.0s/1.5s | 3.0s/1.5s | |
Retention Time (115 / 230 VAC) Maximum Load | 25ms/120ms | 20ms/50ms | 20ms/50ms | 20ms/50ms | 20ms/50ms | 20ms/20ms | 20ms/20ms | 14ms/14ms | |
Over Current Protection | Intermittent Action, Automatic Recovery 105% or More | Constant Current Voltage Drooping Method, Automatic Recovery 105 ~ 160% | Constant Current Voltage Drooping Method, Automatic Recovery 105 ~ 150% | Constant Current Voltage Drooping Method, Automatic Recovery 105 ~ 150% | Constant Current Voltage Drooping Method, Automatic Recovery 105 ~ 150% | Constant Current Voltage Drooping Method, Automatic Recovery 150% or More | Constant Current Voltage Drooping Method, Automatic Recovery 150% or More | Constant Current Voltage Drooping Method, Automatic Recovery 150% or More | |
Over Voltage Protection | Output Cut Off, Recovery after Input is Turned On Again | Output Cut Off, Recovery after Input is Turned On Again | Output Cut Off, Recovery after Input is Turned On Again | Output Cut Off, Recovery after Input is Turned On Again | Output Cut Off, Recovery after Input is Turned On Again | Output Cut Off, Recovery after Input is Turned On Again | Output Cut Off, Automatic Recovery | Output Cut Off, Automatic Recovery | |
27.6 ~ 32.4V | 27.6 ~ 32.4V | 31.2 ~ 36.0V | 31.2 ~ 36.0V | 31.2 ~ 36.0V | 29 ~ 33V | 29 ~ 33V | 29 ~ 33V | ||
Series Operation | Allowed | Allowed | Allowed | Allowed | Allowed | Allowed | Allowed | Allowed | |
Parallel Operation | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | |
Function | DC OK Signal: Available | DC OK Signal: Available | DC OK Signal: Available | DC OK Signal: Available | DC OK Signal: Available | DC OK Signal: Available | DC OK Signal: Available | DC OK Signal: Available | |
Voltage Output: 18 ~ 27 V / 20 mA | Voltage Output: 18 ~ 27 V / 20 mA | Relay Output: 30 V / 1 A (Resistance Load) | Relay Output: 30 V / 1 A (Resistance Load) | Relay Output: 30 V / 1 A (Resistance Load) | Relay Output: 30 V / 1 A (Resistance Load) | Relay Output: 30 V / 1 A (Resistance Load) | Relay Output: 30 V / 1 A (Resistance Load) | ||
Operation Indicator | LED Display: Green | ||||||||
Operation Environment | Temperature | -20 ~ +60 °C (100%) -20 ~ +70 °C (50%) | -20 ~ +50 °C (100%) -20 ~ +70 °C (50%) | -20 ~ +60 °C (100%) -20 ~ +70 °C (60%) | -20 ~ +55 °C (100%) -20 ~ +70 °C (50%) | -10 ~ +40 °C (100%) -10 ~ +60 °C (60%) | -25 ~ +60 °C (100%) -25 ~ +70 °C (75%) | -25 ~ +60 °C (100%) -25 ~ +70 °C (75%) | -25 ~ +60 °C (100%) -25 ~ +70 °C (80%) |
Humidity | 20 ~ 90% RH (No Condensation) | 20 ~ 95% RH (No Condensation) | |||||||
Cooling Method | Natural Air Cooling | ||||||||
Insulation Resistance | 100 MΩ or More (At 500 VDC Megger): Between Input-Output, Between Input-FG, Between Output-FG | ||||||||
Withstand Voltage | Between Input - Output: 3 kVAC, Between Input - FG: 1.5 kVAC, Between Output - FG: 0.5 kVAC / 1 Minute Intervals | ||||||||
Standard Compliance | Safety Standards | UL508, TUV EN60950-1 | UL508, UL60950-1, TUV EN60950-1 | UL508, TUV EN60950-1 | |||||
NEC class 2/LPS | NEC class 2/LPS | - | |||||||
Harmonic Current Regulation | EN61000-3-2, 3 | ||||||||
EMI | EN55011 class B, EN55022 class B, EN61204-3 class B | EN55022 class B | |||||||
EMS | EN61000-4-2, 3, 4, 5, 6, 8, 11, EN55024 | ||||||||
EN61000-6-1, EN61204-3 | EN61000-6-2, EN61204-3 | EN61000-6-2, EN61204-3, SEMIF47, GL | |||||||
Life Expectancy (40°C, Maximum Load) | 10 Years Approx. | 10 Years Approx. | 10 Years Approx. | 10 Years Approx. | 7.9 Years Approx. | 10 Years Approx. | 10 Years Approx. | 6.7 Years Approx. | |
European Screw Type Terminal Block | Compatible Wire Size | AWG24 ~ 12 (0.2 ~ 2.5 mm2) | AWG24 ~ 12 (0.2 ~ 2.5 mm2) | ||||||
Wire Coating Stripping Length | 5mm | 5mm | |||||||
Screw Tightening Torque | 0.5 / N∙m (4.4Lb-in) | 0.6 / N∙m (5.5Lb-in) | 0.5 / N∙m (4.4Lb-in) | 0.5 / N∙m (4.4Lb-in) | |||||
Mass | 170g | 190g | 300g | 330g | 420g | 670g | 1030g | 1600g |
Part Number |
---|
ESP20-10-24 |
ESP20-20-24 |
ESP20-40-24 |
ESP20-60-24 |
ESP20-100-24 |
ESP20-120-24 |
ESP20-240-24 |
ESP20-480-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (W) | Rated output current (single only) (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated output current 1 for DC 24 V (A) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 851.61 | POWER SUPPLY | 1 Piece(s) | Available | 3 Day(s) | 10 | 0.42 | 90 | 22.5 | 100 | 0.42 | |
฿ 967.74 | POWER SUPPLY | 1 Piece(s) | Available | Same day | 20 | 1 | 90 | 22.5 | 100 | 1 | |
฿ 1,161.29 | POWER SUPPLY | 1 Piece(s) | Available | 3 Day(s) | 40 | 1.7 | 90 | 40 | 100 | 1.7 | |
฿ 1,316.13 | POWER SUPPLY | 1 Piece(s) | Available | Same day | 60 | 2.5 | 90 | 40 | 100 | 2.5 | |
฿ 2,051.61 | POWER SUPPLY | 1 Piece(s) | Available | Same day | 100 | 4 | 90 | 55 | 100 | 4 | |
฿ 2,615.92 | POWER SUPPLY | 1 Piece(s) | Available | Same day | 120 | 5 | 125.2 | 40 | 113.5 | 5 | |
฿ 4,402.16 | POWER SUPPLY | 1 Piece(s) | Available | Same day | 240 | 10 | 125.2 | 63 | 113.5 | 10 | |
฿ 7,107.05 | POWER SUPPLY | 1 Piece(s) | Available | 3 Day(s) | 480 | - | 125.2 | 85.5 | 128.5 | 20 |
Loading...
Shape | DIN rail direct attachment | Single/multi | Single | Input Voltage | AC/DC |
---|---|---|---|---|---|
Output voltage (Single only) | DC24V | Input/output terminal shape | European format | Representative Standard | CE / CUL / TUV |
How can we improve?
How can we improve?