(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The lineup includes capacities ideal for PLCs and control equipment power supplies. A long-life 105°C aluminum electrolytic capacitor used.
Model Number | Output Power | Output Voltage |
ESP10 | 15 | 24 |
25 | ||
50 | ||
100 | ||
150 | ||
200 | ||
300 | ||
600 |
Model Number | Shape | Mounting | Compatible Switching Power |
ESP10 | DIN1S | DIN Rail | ESP10-15 |
DIN1 | ESP10-15, 25, 50 | ||
DIN2 | ESP10-100, 150 | ||
DIN3 | ESP10-200 | ||
MT1 | Direct Mounting (4 Units Incl.) | ESP10-300, 600 |
Model Number | Shape | Compatible Switching Power |
ESP10 | FAN1 | ESP10-300 |
FAN2 | ESP10-600 |
Model Number | ESP10-15-24 | ESP10-25-24 | ESP10-50-24 | ESP10-100-24 | ESP10-150-24 | ESP10-200-24 | ESP10-300-24 | ESP10-600-24 | |
Input Voltage | 85 ~ 264 VAC, 120 ~ 370 VDC | 88 ~ 264 VAC, 125 ~ 373 VDC | 85 ~ 264 VAC, 120 ~ 370 VDC | ||||||
Input Frequency | 47 ~ 63Hz | ||||||||
Input Current (115 / 230 VAC) | 0.35A/0.25A | 0.7A/0.4A | 1.3A/0.8A | 1.2A/0.6A | 2.3A/1.3A | 2.2A/1.1A | 5.0A/2.5A | 8.5A/5.0A | |
Input Rush Current (115 / 230 VAC) | 33A/65A | 15A/30A | 17A/33A | 35A/65A | 35A/70A | 35A/70A | 35A/70A | 35A/70A | |
Output Voltage | 24V | 24V | 24V | 24V | 24V | 24V | 24V | 24V | |
Output Current | 0.625A | 1.1A | 2.2A | 4.5A | 6.5A | 8.4A | 14.0A | 27.0A | |
Maximum Output Power | 15W | 26.4W | 52.8W | 108W | 156W | 201.6W | 336W | 648W | |
Output Ripple Noise (By Measurement Method) | 200 mVp-p | 120 mVp-p | 120 mVp-p | 150 mVp-p | 150 mVp-p | 150 mVp-p | 150 mVp-p | 150 mVp-p | |
Output Voltage Variable Range | 22.0 ~ 27.6V | 22.0 ~ 27.6V | 22.0 ~ 27.2V | 22.8 ~ 28.8V | 21.6 ~ 28.8V | 21.6 ~ 28.8V | 21.6 ~ 28.8V | 21.6 ~ 28.8V | |
Output Voltage Allowable Difference | ±1.0% | ±1.0% | ±1.0% | ±1.5% | ±1.5% | ±1.0% | ±1.0% | ±1.0% | |
Output Voltage Maximum Input Fluctuation | ±0.5% | ±0.5% | ±0.5% | ±0.2% | ±0.2% | ±0.2% | ±0.2% | ±0.2% | |
Output Voltage Maximum Load Fluctuation | ±0.5% | ±0.5% | ±0.5% | ±0.5% | ±0.5% | ±0.5% | ±0.5% | ±0.5% | |
Efficiency | 82% | 86% | 88% | 88% | 88% | 88% | 87% | 88% | |
Startup Time (115 / 230 VAC) Maximum Load | 1.0s/1.0s | 4.0s/1.8s | 1.2s/0.5s | 2.5s/2.5s | 3.0s/3.0s | 2.5s/1.0s | 2.5s/1.0s | 2.5s/1.0s | |
Retention Time (115 / 230 VAC) Maximum Load | 15ms/70ms | 14ms/80ms | 14ms/60ms | 20ms/50ms | 16ms/16ms | 16ms/16ms | 16ms/16ms | 16ms/16ms | |
Over Current Protection | Intermittent Action / Automatic Recovery 105% Up | Intermittent Action / Automatic Recovery 110 ~ 180% | Intermittent Action / Automatic Recovery 110 ~ 150% | Constant Current Voltage Drooping Type, Automatic Recovery 105 ~ 135% | Constant Current Voltage Drooping Type, Automatic Recovery 105 ~ 135% | Constant Current Voltage Drooping Type, Automatic Recovery 105 ~ 135% | Constant Current Voltage Drooping Type, Automatic Recovery 105 ~ 135% | Constant Current Voltage Drooping Type, Automatic Recovery 105 ~ 135% | |
Over Voltage Protection | Output Breaker, Zener Diode Clamps | Output Breaker, Zener Diode Clamps | Intermittent Action, Automatic Recovery | Output Breaker, Recovery after Input is Turned On Again | Output Breaker, Recovery after Input is Turned On Again | Output Breaker, Recovery after Input is Turned On Again | Output Breaker, Recovery after Input is Turned On Again | Output Breaker, Recovery after Input is Turned On Again | |
28.4 ~ 32.4V | 27.6 ~ 32.4V | 27.6 ~ 32.4V | 30.0 ~ 34.8V | 30.0 ~ 34.8V | 30.0 ~ 34.8V | 30.0 ~ 34.8V | 30.0 ~ 34.8V | ||
Series Operation | Allowed | Allowed | Allowed | Allowed | Allowed | Allowed | Allowed | Allowed | |
Parallel Operation | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | |
Function | Not Provided | Not Provided | Not Provided | Remote ON / OFF: Available | Remote Sensing: Available | Remote Sensing: Available | DC OK Signal: Available Operational: 3.3 ~ 5.6V (Between DC OK - -V) Suspended: 0 ~ 1 V (Between DC OK - -V) Remote Sensing: Available | ||
Operation Indicator | LED Display: Green | ||||||||
Operation Environment | Temperature | -20 ~ +50 °C (100%) -20 ~ +70 °C (60%) | -20 ~ +50 °C (100%) -20 ~ +70 °C (60%) | -25 ~ +50 °C (100%) -25 ~ +70 °C (50%) | -40 ~ +40 °C (100%) -40 ~ +60 °C (50%) | -40 ~ +40 °C (100%) -40 ~ +60 °C (50%) | -40 ~ +40 °C (100%) -40 ~ +70 °C (40%) | -40 ~ +50 °C (100%) -40 ~ +70 °C (50%) | -40 ~ +50 °C (100%) -40 ~ +70 °C (50%) |
Humidity | 20 ~ 90% RH (No Condensation) | ||||||||
Cooling Method | Natural Air Cooling | Forced-Air Cooling via Built-In Fan (Fan Operation at 35% Load ± 15%) | |||||||
Insulation Resistance | 100 MΩ or More (At 500 VDC Megger): Between Input-Output, Between Input-FG, Between Output-FG | ||||||||
Withstand Voltage | Between Input - Output: 3 kVAC, Between Input - FG: 1.5 kVAC, Between Output - FG: 0.5 kVAC / 1 Minute Intervals | ||||||||
Standard Compliance | Safety Standards | UL60950-1, TUV EN60950-1 | |||||||
Harmonic Current Regulation | EN61000-3-2, 3 | ||||||||
EMI | EN55022 class B | ||||||||
EMS | EN61000-4-2, 3, 4, 5, 6, 8, 11 | EN61000-4-2, 3, 4, 5, 6, 8, 11 | |||||||
EN55024, EN61000-6-1 | - | EN61000-6-2 | EN55024, EN61000-6-2 | ||||||
Life Expectancy (40°C, Maximum Load) | 9.1 Years Approx. | 5.9 Years Approx. | 10 Years Approx. | 10 Years Approx. | 10 Years Approx. | 7.7 Years Approx. (75% Load: 10 Year Approx.) | 10 Years Approx. (Built-In Fan: 2.9 Years Approx.) | 10 Years Approx. (Built-In Fan: 5.7 Years Approx.) | |
Terminal Block Screw Size / Cover | M3 Screw / With Cover | M3 Screw / With Cover | M3.5 Screw / Without Cover | M3.5 Screw / With Cover | M3.5 Screw / With Cover | M3.5 Screw / With Cover | M4 Screw / With Cover | M3.5, M4 Screw / With Cover | |
Mass | 130g | 200g | 410g | 380g | 610g | 770g | 950g | 1500g |
Part Number |
---|
ESP10-15-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Capacity (W) | Single/multi | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated output current 1 for DC 24 V (A) | DIN rail metal fitting (compatible switching power supply) | Directly attached metal fittings (compatible switching power supply) | Replacement Built-In Fan (Compatible Switching Power Supply) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 658.06 | POWER SUPPLY | 1 Piece(s) | Available | Same day | With cover | 15 | Single | AC/DC | DC24V | 0.62 | Screw | - | CE / CUL / TUV | 51 | 28 | 75.5 | 0.62 | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part ESP10-15-24 in the Switching Power Supply (With Case, 24 VDC Output) series.
Part Number |
---|
ESP10-100-24 |
ESP10-150-24 |
ESP10-200-24 |
ESP10-25-24 |
ESP10-300-24 |
ESP10-50-24 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Capacity (W) | Single/multi | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated output current 1 for DC 24 V (A) | DIN rail metal fitting (compatible switching power supply) | Directly attached metal fittings (compatible switching power supply) | Replacement Built-In Fan (Compatible Switching Power Supply) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,875.78 | 1 Piece(s) | Available | Same day | With cover | 100 | Single | AC/DC | DC24V | 4.5 | Screw | - | CE / TUV / CUL | 97 | 38 | 169 | 4.5 | - | - | - | |
฿ 2,297.08 | 1 Piece(s) | Available | 3 Day(s) | With cover | 150 | Single | AC/DC | DC24V | 6.5 | Screw | - | CE / TUV / CUL | 97 | 38 | 169 | 6.5 | - | - | - | |
฿ 2,989.96 | 1 Piece(s) | Available | Same day | With cover | 200 | Single | AC/DC | DC24V | 8.4 | Screw | - | CE / TUV / CUL | 98 | 38 | 212 | 8.4 | - | - | - | |
฿ 774.19 | 1 Piece(s) | Available | 3 Day(s) | With cover | 25 | Single | AC/DC | DC24V | 1.1 | Screw | - | CE / TUV / CUL | 51 | 28 | 92 | 1.1 | - | - | - | |
฿ 3,643.50 | 1 Piece(s) | Available | 3 Day(s) | With cover | 300 | Single | AC/DC | DC24V | 14 | Screw | Fan for cooling | CE / TUV / CUL | 105 | 41 | 216 | 14 | - | - | - | |
฿ 929.03 | 1 Piece(s) | Available | 3 Day(s) | With cover | 50 | Single | AC/DC | DC24V | 2.2 | Screw | - | CE / TUV / CUL | 97 | 36 | 99 | 2.2 | - | - | - |
How can we improve?
How can we improve?