(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·For use with base pasting. ·It can be fixed by simply pushing it into the circuit board.
1 Pack Unit
100-piece Pack
Model Number | A Dimension |
MMR-5-100P | 4.8 |
MMR-6-100P | 6.4 |
MMR-8-100P | 7.9 |
MMR-9-100P | 9.5 |
MMR-11-100P | 11.1 |
MMR-13-100P | 12.7 |
MMR-14-100P | 14.3 |
MMR-16-100P | 15.9 |
MMS-21-100P | 21.3 |
Specifications
Material | Nylon 66, UL94V-2 |
Color | White |
Part Number |
---|
MMR-9-100P |
MMR-16-100P |
MMS-21-100P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Spacer Top Mounting Hole Size (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|
฿ 348.72 | SPACER | 1 Pack(s) | 100 Pieces Per Package | Same day | 3 to 3.2 | 9.5 | ||
฿ 336.77 | SPACER | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 3 to 3.2 | 15.9 | |
฿ 336.77 | SPACER | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 4 | 21.3 |
Loading...
Application | For Circuit Board / Snap Mounted | Spacer Shape | Paste | Material | Nylon |
---|---|---|---|---|---|
Representative Standard | UL |
How can we improve?
How can we improve?