1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Y PCB Supporter (MCS Series)【100 Pieces Per Package】

SPACER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • UL
Part Number :
  • From :
    ฿ 209.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● It can be fixed by simply pushing into the board.
● It can be used for fixing panels or as a spacer.


· Depending on the quantity of your order, the delivery time may require an estimate.
· The appearance and specifications are subject to change without notice.

Product Description

[Specifications]·It is a single support type that is easy to remove. ·It can be used for fixing a circuit board or as a spacer.

Specifications

Y PCB Supporter (MCS Series):Related Image

1 Pack Unit
100-piece Pack

Model NumberA Dimension
MCS-6-100P6.0
MCS-8-100P7.8
MCS-9-100P9.4
MCS-12-100P11.5

More Information

Y PCB Supporter (MCS Series):Related Image

Specifications

MaterialNylon 66, UL94V-2
ColorWhite

Part Number
MCS-9-100P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 209.03

SPACER 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s)

Loading...

  1. 1

Basic Information

Application For Circuit Board / Snap Mounted Spacer Shape Snap Mounted Both Sides Material Nylon
Spacer Top Mounting Hole Size(mm) 4 Representative Standard UL Height(mm) 9.4

Please check the type/dimensions/specifications of the part MCS-9-100P in the Y PCB Supporter (MCS Series) series.