Cable Clip (Steel)

Brand :
MISUMI
Caution
- This product will be discontinued in January 2022. Depend on stock status, the end time will be changed.
Product Description
[Features]
• High-rigidity steel cable clip.
• Trivalent chromate and galvanized double treatment makes the clip resistant to rust.
• Operating temperature range is -30°C ~ +85°C.
[Use]
• Convenient for fixing metal protective sleeves.
● High rigidity steel cable clip.
● Double processed trivalent chromate and galvanized clip, unlikely to rust.
* Depending on the quantity of your order, the delivery time may require an estimate.
* The appearance and specifications are subject to change without notice.
Specifications

1 Pack Unit
20-piece Pack
| Model Number | Quantity per Pack | ØD (When Fixed) | E | Sheet Thickness | W |
| COPS2 | 20P (20 Pieces) | 3.2 | 11.7 | 0.8 | 9.5 |
| COPS3 | 4.8 | 12.7 | |||
| COPS4 | 6.4 | 13.5 | |||
| COPS5 | 7.9 | 14.2 | |||
| COPS6 | 9.5 | 15.0 | |||
| COPS7 | 11.1 | 15.7 | |||
| COPS8 | 12.7 | 16.5 | |||
| COPS9 | 14.3 | 19.1 | |||
| COPS10 | 15.9 | 19.8 | |||
| COPS11 | 17.5 | 20.6 | 12.7 | ||
| COPS12 | 19.1 | 21.3 | |||
| COPS14 | 22.2 | 22.9 | |||
| COPS16 | 25.4 | 24.4 | |||
| COPS18 | 28.6 | 26.7 |