Cable Gland (Stainless Steel / PF Screw)

Brand :
MISUMI
Caution
Product Description
[Features]·A stainless steel cable gland with excellent rust prevention effect. ·Minimum order quantity: 1 pc. · Material (main body part): Stainless steel · A1: Operating temperature range (°C) -40 to 100 · Color: Silver

● A stainless steel cable gland with excellent rust, chemical, heat and weather resistance.
● It can also be mounted on unthreaded panels by using the supplied lock nut.
● It is IP68 protective structure compliant.
Specifications

| Model | No. | Applicable Electric Wire Diameter (mm) | Mounting Screw | Thread Exterior (mm) | Mounting Hole Diameter (mm) | SW | A | B | C | D | Weight (g) | Compatible Plate Thickness (mm) |
| CRMPS | PF14-3053 | Ø3 ~ 5.3 | PF1/4 | 13.16 | 13.2 ~ 13.4 | 17 | 18.8 | 8 | 15 | 4 | 27 | 3mm or less |
| PF14-4578 | Ø4.5 ~ 7.8 | 26 | ||||||||||
| PF38-60100 | Ø6 ~ 10 | PF 3/8 | 16.67 | 16.7 ~ 16.9 | 22 | 24 | 9 | 17.5 | 4.5 | 47.5 | ||
| PF12-90140 | Ø9 ~ 14 | PF1/2 | 20.96 | 21 ~ 21.2 | 26 | 28 | 9.5 | 19 | 65.5 | 3.5mm or less | ||
| PF34-140180 | Ø14 ~ 18 | PF3/4 | 26.44 | 26.5 ~ 26.8 | 32 | 35 | 12 | 21 | 95.5 | 6mm or less | ||
| PF1-180250 | Ø18 ~ 25 | PF1 | 33.25 | 33.3 ~ 33.6 | 41 | 43 | 12.5 | 23 | 5 | 161.5 |