(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]● Aluminum foil shielded hook-and-loop tape tube made of flame-retardant material. ●Easy to attach/remove without the use of tools thanks to the hook-and-loop tape closure. ●A hook-and-loop tape closure for better sealing effect than the hook type.
Model | Product Width (±5) | Effective Width (±5) | Magic Tape width (mm) | Weight (g/m) | ||
Type | Internal Diameterφ (mm) | Hook Side | Loop Side | |||
SZTMS | 15 | 95 | 77 | 12 | 12 | 58.9 |
20 | 114 | 96 | 64.0 | |||
25 | 125 | 107 | 68.7 | |||
30 | 142 | 124 | 74.2 | |||
40 | 171 | 153 | 84.4 | |||
50 | 201 | 183 | 93.9 | |||
70 | 257 | 239 | 117.0 |
Material | Sheet Part | 'Flame-retardant soft vinyl chloride + PET film + aluminum foil (10 μm) *UL94V TM-0 equivalent |
Magic Tape Part | Nylon | |
Sewing thread | Nylon | |
Braided Wire for Ground | Tin-Plated Soft Copper Wire (Stitched at Aluminum Folds) | |
Thickness | 0.24 mm | |
Operating Temperature Range | -15 to 60°C | |
Color (Sheet Outer) | Black |
Part Number |
---|
SZTMS30-5 |
SZTMSR15-1 |
SZTMSR15-5 |
SZTMSR20-5 |
SZTMSR40-5 |
SZTMSR50-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal Diameter (mm) | Overall Length (m) |
---|---|---|---|---|---|---|---|
฿ 2,499.84 | HOOK & LOOP FASTENER TUBE | 1 Piece(s) | Same day | 30 | 5 | ||
฿ 486.26 | VELCRO TUBE | 1 Piece(s) | Available | 3 Day(s) | 15 | 1 | |
฿ 2,276.16 | VELCRO TUBE | 1 Piece(s) | Available | 3 Day(s) | 15 | 5 | |
฿ 2,362.52 | VELCRO TUBE | 1 Piece(s) | Available | 3 Day(s) | 20 | 5 | |
฿ 2,963.36 | VELCRO TUBE | 1 Piece(s) | Available | 3 Day(s) | 40 | 5 | |
฿ 655.60 | VELCRO TUBE | 1 Piece(s) | Available | 3 Day(s) | 50 | 1 |
Loading...
Fixing Method | Hook and loop fastener tape | Shield compatible | Yes | Application/special functions | Flame retardant |
---|---|---|---|---|---|
Color | Black | Tool used | None | Material | Sheet Part: Flame-retardant soft vinyl chloride, PET film, aluminum foil (10 μm) *UL94VTM-0 equivalent product, Hook and Loop Part / Sewing Thread: Nylon, Braided grounding wire: Tin-plated soft copper wire (stitching at aluminum folds) |
Operating temperature range(℃) | -15 to 60 | Color | Black | Thickness(mm) | 0.24 |
How can we improve?
How can we improve?