1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook Fastener Tube

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 678.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Snap fastener sleeve that can easily protect cable without tools. ● Snap fastener sleeve made of flame-retardant PVC. ● It can be easily attached/removed without the use of tools with a snap fastener. ●You can choose from 2 colors, black and gray. ●Cable can be freely taken out and branched from between the snap fasteners.

 
Part Number
SZTHBR10-10
SZTHBR15-5
SZTHBR15-10
SZTHBR50-10
SZTHBR100-5
SZTHGR15-10
SZTHGR20-10
SZTHGR30-5
SZTHGR30-10
SZTHGR30-50
SZTHGR40-10
SZTHGR40-50
SZTHGR50-10
SZTHGR70-10
SZTHGR100-5
SZTHGR100-10
SZTHGR100-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInternal Diameter
(mm)
Overall Length
(m)
Color

฿ 1,166.26

BUTTON TUBE 1 Piece(s) Available 3 Day(s) 1010Black

฿ 678.93

BUTTON TUBE 1 Piece(s) Available 3 Day(s) 155Black

฿ 1,191.11

BUTTON TUBE 1 Piece(s) Available 3 Day(s) 1510Black

฿ 1,699.59

BUTTON TUBE 1 Piece(s) Available Same day 5010Black

฿ 1,350.11

BUTTON TUBE 1 Piece(s) Available 3 Day(s) 1005Black

฿ 1,191.11

BUTTON TUBE 1 Piece(s) Available 3 Day(s) 1510Gray

฿ 1,252.71

BUTTON TUBE 1 Piece(s) Available 3 Day(s) 2010Gray

฿ 757.72

BUTTON TUBE 1 Piece(s) Available 3 Day(s) 305Gray

฿ 1,348.18

BUTTON TUBE 1 Piece(s) Available 3 Day(s) 3010Gray

฿ 5,706.77

BUTTON TUBE 1 Piece(s) Available 11 Day(s) 3050Gray

฿ 1,507.32

BUTTON TUBE 1 Piece(s) Available 3 Day(s) 4010Gray

฿ 6,411.21

BUTTON TUBE 1 Piece(s) Available 11 Day(s) 4050Gray

฿ 1,699.59

BUTTON TUBE 1 Piece(s) Available Same day 5010Gray

฿ 1,782.87

BUTTON TUBE 1 Piece(s) Available Same day 7010Gray

฿ 1,350.11

BUTTON TUBE 1 Piece(s) Available 3 Day(s) 1005Gray

฿ 2,470.18

BUTTON TUBE 1 Piece(s) Available 3 Day(s) 10010Gray

฿ 10,780.74

BUTTON TUBE 1 Piece(s) Available 11 Day(s) 10050Gray

Loading...

  1. 1

Basic Information

Fixing Method Hook (button) Shield compatible None Application/special functions Flame retardant
Tool used None Material Sheet: Flame-retardant soft vinyl chloride with PET cloth *UL94VTM-0 equivalent product, Hook: Flame-retardant polyacetal (UL94HB) Operating temperature range(℃) -15 to 60
Thickness(mm) 0.34