(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A connector for MS connector connection for RF series protective sleeve IP67 protective structure
Model | Applicable Tube | Connector Shell Size | Screw Size | Minimum Internal Diameter φA | Maximum outer diameter φB | Overall Length D | Weight (g) |
RQ-MS12S-11 | RF-11 | 10SL, 12S | 5/8-24UNEF-2B | 12.5 | 23.6 | 41.7 | 71 |
RQ-MS14S-11 | 14S | 3/4-20UNEF-2B | 84 | ||||
RQ-MS16-16 | RF-16 | 16 | 7/8-20UNEF-2B | 17.0 | 29.5 | 50.5 | 141 |
RQ-MS18-16 | 18 | 1-20UNEF-2B | 30.1 | 50.3 | 160 | ||
RQ-MS20-22-16 | 20,22 | 1 3/16-18UNEF-2B | 34.6 | 52.3 | 197 | ||
RQ-MS20-22-21 | RF-21 | 23.5 | 37.0 | 52.5 | 204 | ||
RQ-MS24-28-21 | 24,28 | 1 7/16-18UNEF-2B | 41.0 | 54.0 | 219 | ||
RQ-MS24-28-29 | RF-29 | 30.5 | 44.0 | 55.0 | 240 | ||
RQ-MS32-29 | 32 | 1 3/4-18UNS-2B | 49.0 | 56.0 | 275 | ||
RQ-MS36-29 | 36 | 2-18UNS-2B | 55.0 | 291 |
Material | 6 Nylon UL94V-0 |
Operating Temperature Range | -30°C to +100°C |
Applicable Standards | IEC204 CDIN ED60204 |
Color | Black |
Protection Grade | IP67 |
Color | Black | Material | 6 Nylon | Material | 6 Nylon UL94V-0 |
---|---|---|---|---|---|
Operating temperature range(℃) | −30~100 | Conforming standards | IEC204 CDIN ED60204 | Color | Black |
Please check the type/dimensions/specifications of the part RQ-MS16-16 in the Plastic Flexible Tube Connector (For MS Connector) series.
Part Number |
---|
RQ-MS12S-11 |
RQ-MS14S-11 |
RQ-MS18-16 |
RQ-MS20-22-16 |
RQ-MS20-22-21 |
RQ-MS24-28-21 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw size | Conforming tube | Connector shell size (Ф (mm)) |
---|---|---|---|---|---|---|---|---|
฿ 200.70 | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 / 8-24UNEF-2B | RF-11 | 10SL, 12S | |
฿ 200.70 | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 / 4-20UNEF-2B | RF-11 | 14S | |
฿ 218.32 | 1 Piece(s) | Available | Same day | 10 | 1 / 20UNEF-2B | RF-16 | 18 | |
฿ 250.62 | 1 Piece(s) | Available | 3 Day(s) | 10 | 13 / 16-18UNEF-2B | RF-16 | 20,22 | |
฿ 285.85 | 1 Piece(s) | Available | 3 Day(s) | 10 | 13 / 16-18UNEF-2B | RF-21 | 20,22 | |
฿ 303.47 | 1 Piece(s) | Same day | 10 | 17 / 16-18UNEF-2B | RF-21 | 24,28 |
How can we improve?
How can we improve?