1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crimping Tool, Dedicated Crimp Terminal Manual Tools (EP-150A)

CRIMPING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 39,269.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● It is a hydraulic model manual crimping tool that can crimp bare crimp terminals with wire size of 14 – 150 mm2.

Product Description

Can crimp up to 150 mm2 wire size of a bare crimp terminal. UL/JIS standard products.

Specifications

Dedicated Crimp Terminal Manual Tools (EP-150A):Related Image

More Information

Specifications
Size508mm
Weight4.2kg
Output118 kN (12 tf)
Included CaseWith Plastic Case
Included DiesMale: for 14, 22, 38 ~ 70, 80 ~ 150 mm2, Female: Rotary
Part Number
EP-150A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 39,269.24

CRIMPING TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Applicable type Wire Size of Bare Crimp Terminal 14 – 150 mm2 Product classification Crimping Tool Output 118kN (12tf)