Female Plug Connection Terminal 250 Series (Value Product) (Insulated Fitting)

Caution
Product Description
Female Plug Connection Terminal 250 Series (Value Product) (Insulated Fitting) [100 Pieces Per Package]
It is a wire connection equipment that is used with insulated male disconnector, and comes in various sizes.
[Features]
• Compatible electric wire size (AWG): 20-16 and 16-14
• Compatible electric stranded wire size (mm²): 0.15-1.5 and 1.5-2.5
• Insulation colors: Red and blue
• Insulation material: Polyvinyl chloride (PVC)
[Applications]
It is used with insulated male disconnector
● This is a high quality and low price crimp terminal for FA applications.
· Perform crimping with the dedicated crimping tools.
· Available as 1 pack (100 pieces).
Specifications

| 1 Pack | 100-piece Pack |
Plug-in Type Connection Terminals
Features
● A simple plug-in structure allows easy connection / disconnection as required.
● Uses the same tools for wiring mounting and crimp connectors. This reduces the number of tools necessary and makes maintenance easier.
Common Specifications
Characteristics
| Item | Contents | |||
|---|---|---|---|---|
| Rated Voltage | 300 VAC or less | |||
| Rated Current (A or less) | Connector Type | Wire Size (mm2) | ||
| 0.75 | 1.25 | 2.0 | ||
| 110 Series | 8 | 12 (10)* | - | |
| 187 Series | 10 | 15 (10) | 20 (15) | |
| 250 Series | 10 | 15 (10) | 20 (15) | |
| Pin Terminal | 12 | 15 | 20 | |
| Operating Temperature Range | Vinyl Chloride | -40°C ~ +75°C | ||
| Nylon | -40°C ~ +105°C | |||
Allowable Voltage
| Item | Materials | Finish |
|---|---|---|
| Connector | Brass | Tin-plated |
| Sleeve | Oxygen-Free Copper Tube | Tin-plated |
| Insulator | Vinyl Chloride | UL94V-0 |
| Nylon | UL94V-2 |
