(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Female Plug Connection Terminal 250 Series (Value Product) [100 Pieces Per Package]
It is a wire connection equipment that is used with an insulated male disconnector, and comes in various sizes.
[Features]
• Compatible electric wire size (AWG): 20-16 and 16-14
• Compatible electric stranded wire size (mm²): 0.15-1.5 and 1.5-2.5
• Insulation colors: Red and blue
• Insulation material: Polyvinyl chloride (PVC)
[Applications]
It is used with an insulated male disconnector
1 Pack | 100-piece Pack |
External Dimensions Table and Specifications
Model Number | Color | Insulation Material | External Dimensions (Unit: mm) | Applicable Electric Wire Range | Compatible Tool | ||||||||
B | L | D | E | t | t1 | Counterpart Side Tab Thickness | Counterpart Side Tab Width | Stranded Wire (mm2) | AWG | ||||
MTR-630809-F | Red | PVC | 7.6 | 21.0 | 3.6 | 10.5 | 0.4 | 0.8 | 0.8 | 6.4 | 0.5-1.5 | 20-16 | 3GD |
MTR-630820-F | Blue | 4.4 | 1.5-2.5 | 16-14 | 4GD |
Part Number |
---|
MTR-630809-F |
MTR-630820-F |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Conforming wire size (AWG) | Insulation coating (color) |
---|---|---|---|---|---|---|---|---|
฿ 295.74 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 20-16 | Red | |
฿ 334.06 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 16-14 | Blue |
Loading...
Plug-in Type Connection Terminals
Features
Common Specifications
Characteristics
Item | Contents | |||
---|---|---|---|---|
Rated Voltage | 300 VAC or less | |||
Rated Current (A or less) | Connector Type | Wire Size (mm2) | ||
0.75 | 1.25 | 2.0 | ||
110 Series | 8 | 12 (10)* | - | |
187 Series | 10 | 15 (10) | 20 (15) | |
250 Series | 10 | 15 (10) | 20 (15) | |
Pin Terminal | 12 | 15 | 20 | |
Operating Temperature Range | Vinyl Chloride | -40°C ~ +75°C | ||
Nylon | -40°C ~ +105°C |
Allowable Voltage
Item | Materials | Finish |
---|---|---|
Connector | Brass | Tin-plated |
Sleeve | Oxygen-Free Copper Tube | Tin-plated |
Insulator | Vinyl Chloride | UL94V-0 |
Nylon | UL94V-2 |
Type | Insertion Type Connector | Shape | Insertion Type | Series | 250 |
---|---|---|---|---|---|
Outer Diameter(mm) | 7.6 | Overall Length(mm) | 21 | Insulation material | Vinyl |
Number with pack products(Piece) | 100 | Materials | PVC | Terminal type classification | F Model |
Notes | Please refer to the catalog for details such as terminal shape and terminal Model. |
How can we improve?
How can we improve?