1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bare-Crimp, Terminal-Superposition Ring (Value Product)【100 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • For Power Supply
  • For Signal
  • Caulking
  • Tin-Plated
Part Number :
  • From :
    ฿ 126.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● MTR series! Low Price / High Quality FA Bare Crimping Ring
● JIS standard equivalent material is used. (Oxygen-free Copper)

· Perform crimping with the dedicated crimping tools.
· Available as 1 pack (100 pieces).

Product Description

A low-cost, high-quality bare crimp ring for factory automation. An overlapping type crimp ring.

Specifications

Bare-Crimp, Terminal-Superposition Ring (Value Product):Related Image
 
1 Pack100-piece Pack
 
ModelExternal Dimensions (Unit: mm)Compatible Electric Wire SizeCompatible Tool
ABCDStranded Wire (mm2)AWG
MTRP-1.258.01.73.30.80.5-1.520-16MTR-TOOL-NN
MTRP-28.02.33.90.81.5-2.516-14
MTRP-5.58.53.55.41.04-612-10

More Information

Bare-Crimp, Terminal-Superposition Ring (Value Product):Related Image
Part Number
MTRP-1.25
MTRP-2
MTRP-5.5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Terminal type classification

฿ 126.20

TERMINAL 2 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 1.73.3820-16M Model

฿ 142.50

TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 2.33.9816-14F Model

฿ 222.82

TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 3.55.48.512-10M Model

Loading...

  1. 1

Product Drawings

Features

● Crimp terminals are wire connection components that are used in a wide range of applications such as electrical engineering as well as domestic electrical appliances, measuring devices, FA control devices etc.
● Available in 2 types: conventional type bare crimp terminals without insulation sheathing, and crimp terminals with insulation sleeves.
● We also offer products with JIS, UL and CSA certification, allowing for use with peace of mind.

Allowable Current

Wire Size Used Terminal
Nominal Number
Allowable current or less (at 30°C)
Single Wire Stranded Wire AWG With rubber vinyl insulated wire Cord
Single Wire Stranded Wire
- 0.08 28 0.08 - - -
- 0.3 26, 24 0.3 - - -
0.8 0.3, 0.5 22, 20 0.5 - - -
1.0, 1.2 0.75, 0.9, 1.25 18, 16 1.25 16 A, 19 A 16 A, 17 A, 19 A 7 A (0.75 mm), 12 A
1.6 2 14 2 27 A 27 A 17 A
2.0 3.5 12 3.5 35 A 37 A 23 A
2.6 5.5 10 5.5 48 A 48 A 35 A
3.2 8 8 8 62 A 62 A -

Allowable Voltage

Bare Crimp Terminal: 600 VAC or less
Insulated Crimp Terminal: 300 VAC or less

Materials

Conductor Component: Oxygen-free Copper (Tin-Plated)
Insulator Component: Refer to product pages

Compatible Wire Size

Refer to product pages.

Crimping Method

Crimping Method

Diagram A

Diagram A
Terminal Nominal
(Note 3)
Wire Size Used Wire Sheath Strip Dimensions (mm)
Stranded Wire (mm2) Single Wire
(Dia. mm)
Wire Conjugation Capacity
(Note 1)
L
(Note 2)
L1 L2
0.08 0.08 - - B + L1 + L2 0.5 ~ 2 0 ~ 1
1.25 0.3, 0.5, 0.75,
0.9, 1.25
0.75 ~ 1.44 0.25 ~ 1.65 B + L1 + L2 0.5 ~ 2 0 ~ 1
2 1.25, 2.0 1.14 ~ 1.82 1.04 ~ 2.63 B + L1 + L2 0.5 ~ 2 0 ~ 1
5.5 3.5, 5.5 1.82 ~ 2.89 2.63 ~ 6.64 B + L1 + L2 0.5 ~ 2 0 ~ 1
8 8 2.89 ~ 3.65 6.64 ~ 10.52 B + L1 + L2 1 ~ 2 0 ~ 2
(Note 1) When 2 or more wires are inserted into terminals for crimping, ensure that the combined total of the wires' cross-sectional area is within the wire conjugation capacity range and is also similar to the terminal nominal.
(Note 2) The calculation method of the L dimension is simply for finding the dimensions of the wire sheath stripping, and is not used to indicate the shape or dimensions after crimping.
(Note 3) For applicable wires at 0.3, use a conductor cross-sectional area close to the terminal nominal. Furthermore, fold back the core wire when crimping thin types such as AWG28.
Also, ensure that the wire stripping dimension complies with the terminal nominal 1.25.

Crimping Guideline

Selection of Crimping Tool

Visual Inspection after Crimping

Basic Information

Type Bare crimp terminal Shape Sleeve Number with pack products(Piece) 100
Tip (tongue) shape Overlapping Model Notes Please refer to the catalog for details such as terminal shape and terminal Model.