(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Header for vertical mounting with built-in male contact
Model Number | Number of Cores | a |
MSTBV2.5-2-GF-5.08 | 2 | 5.08 |
MSTBV2.5-3-GF-5.08 | 3 | 10.16 |
MSTBV2.5-4-GF-5.08 | 4 | 15.24 |
MSTBV2.5-5-GF-5.08AU | 5 | 20.32 |
MSTBV2.5-6-GF-5.08 | 6 | 25.40 |
MSTBV2.5-7-GF-5.08 | 7 | 30.48 |
MSTBV2.5-8-GF-5.08 | 8 | 35.56 |
MSTBV2.5-9-GF-5.08 | 9 | 40.64 |
Standards and Ratings
Specification | Rated Voltage | Rated Current |
IEC/VDE | 250V | 12A |
UL | 300V | 10A |
CSA | 300V | 10A |
Part Number |
---|
MSTBV2.5-3-GF-5.08 |
MSTBV2.5-5-GF-5.08AU |
MSTBV2.5-7-GF-5.08 |
MSTBV2.5-9-GF-5.08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Pins |
---|---|---|---|---|---|---|---|
฿ 147.89 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | |
฿ 197.03 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | |
฿ 212.48 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 10 | 7 | |
฿ 245.36 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 10 | 9 |
Loading...
Common Specifications of Resin Connectors for DeviceNet
Rating
Item | VDE Rating | UL Rating | CSA Rating |
---|---|---|---|
Rated Voltage | 250 VAC | 300 VAC | 300 VAC |
Rated Current | 12 A | 10 A | 10 A |
Compatible Wire | AWG24 ~ 12 0.2 ~ 2.5 mm2 |
AWG30 ~ 12 | AWG28 ~ 12 |
Material
Material Specifications | Plug Side | Socket Side |
---|---|---|
Metal Part | ||
Live Metal Part | Phosphor Bronze-based Copper Alloy | Phosphor Bronze-based Copper Alloy |
Surface Treatment | * Tin-plated | * Tin-plated |
Insulation Material | ||
Insulation Material | Polyamide Resin | PBTP Resin |
Color | Green Color | Green Color |
Quality of Insulation Material | OK | |
Temperature Display (UL746B) | 125°C | 140°C |
Temperature during Operation (IEC216-1) | ||
High Temperature | 100°C | 120°C |
Low Temperature | -40°C | -40°C |
Tracking Characteristics (IEC 112/DIN VDE0303-1) |
CTI600 | CTI225 |
Combustion Characteristics | ||
UL94 | V2 | V0 |
IEC707 | FH2-20 |
Common Specifications for Lever-type Connectors
● Unlike previous compact nylon connectors, this new type of small nylon connectors from the ML-4500 series does not require a dedicated tool.Specifications
Rating | 300 VDC - 10 A |
---|---|
Withstand Voltage | 2,000 VAC (1 min) |
Insulation Resistance | 500 VDC, 100 MΩ or more |
Contact Resistance (Initial Value) | 20 mΩ or less |
Standard Acquired | UL Standard (for Field Wiring), C-UL Standard, TÜV Standard (IEC61984) |
Pole Number (P) | 2, 3, 4 |
Main Insulation Material | Body: Nylon 66 (UL94V-0), Buttons: Nylon 66 (UL94V-0) |
Rated Compatible Electric Wire | Single Wire: φ1.2 mm (AWG16), Stranded Wire: φ1.25 mm (2 AWG16) |
Usable Wire Range | Single Wire: φ0.4 mm ~ φ1.6 mm (AWG26 - AWG14) |
Stranded Wire: 0.2 mm2 ~ 2.0 mm (2 AWG24 - AWG14) | |
Standard Stripped Wire Length | 10 mm |
Recommended Compatible Tool | Flathead Screwdriver * For the push-in button type any tool can be used |
Connector series initials | Katakana | Application | Cable-to-board | Allowable Current(A) | 10 / 12 |
---|---|---|---|---|---|
Allowable Voltage(V) | 250 / 300 | Wire connection method | Solder | Connection direction | Angle |
Protection function (environmentally resistant) | None | Representative Standard | UL / CSA | Allowable voltage 2 AC(V) | IEC / VDE 250V UL / CSA 300V |
Allowable current 2(A) | IEC / VDE 12A UL / CSA 10A | Removal method | Others |
How can we improve?
How can we improve?