Crimping Tool, SM / NH Connector Genuine Manual Crimping Tool

Brand :
MISUMI
Caution
Product Description
Highly reliable Integrated Crimping Tools
● Manufacturer: J.S.T. Mfg. Co., Ltd
· Perform crimping with the dedicated crimping tools.
· Calibration requests are not accepted by our company.
Specifications

| Model Number | Connector Type | Compatible Contact Number | Compatible Wire | Weight (g) | ||
| AWG Size | Conductor Section Area mm2 | Insulation OD mm | ||||
| YC-122R | NH Connector | BHF-001T-0.8BS | 28 ~ 22 | 0.08 ~ 0.33 | 1.2 ~ 1.7 | 555 |
| SM Connector | ||||||
| YC-121R | BYM-001T-P0.6 | 1.2 ~ 1.8 | 600 | |||
Features
● Compact, high-density relay nylon connectors, widely used in FA devices, etc.● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The good quality and stability of use are due to the SM Connectors having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TÜV: R75050
Specifications
| Item | Content | |
|---|---|---|
| Rated Voltage | 250 VAC / VDC | |
| Rated Current | 3 A | |
| Withstand Voltage | 1,500 VAC (1 minute) | |
| Insulation Resistance | 500 MΩ or more | |
| Contact Resistance | Initial | 10 mΩ or less |
| After environmental testing | 20 mΩ or less | |
| Applicable Electric Wire Range | AWG28 ~ 22 (0.08 ~ 0.33 mm2) | |
| Suitable Electric Wire Insulation Outer Diameter | 1.7 ~ 3.0 mm | |
| Operating Temperature Range | -25 ~ 85°C | |
| Compatible Panel Thickness | 0.5 ~ 2.0 mm | |
Material
| Item | Material |
|---|---|
| Housing | Nylon 6 (UL94V-0) |
| Housing Color | Black |
| Crimp Contact | Phosphor Bronze / Tin Plated |
About Coupling