(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Highly reliable Integrated Crimping Tools
Model Number | Connector Type | Compatible Contact Number | Compatible Wire | Weight (g) | ||
AWG Size | Conductor Section Area mm2 | Insulation OD mm | ||||
YC-202 | EL Connector | LLM-01T-P1.3ES | 26 ~ 20 | 0.13 ~ 0.5 | 1.3 ~ 2.7 | 500 |
LLF-01T-P1.3ES |
Part Number |
---|
YC-202 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 17,859.81 | CRIMP | 1 Piece(s) | 3 Day(s) |
Loading...
Features
● Compact, high-density relay nylon connectors, widely used in FA devices, etc.Specifications
Item | Content | |
---|---|---|
Rated Voltage | 300 VAC / VDC (MAX) | |
Rated Current | 5 A (MAX) * | |
Withstand Voltage | 1,500 VAC (1 minute) | |
Insulation Resistance | 1,000 MΩ or more | |
Contact Resistance | Initial | 7 mΩ or less |
After environmental testing | 10 mΩ or less | |
Applicable Electric Wire Range | AWG26 ~ 20 (0.13 ~ 0.5 mm2) | |
Suitable Electric Wire Insulation Outer Diameter | 1.3 ~ 2.7 mm | |
Operating Temperature Range | -25 ~ 90°C | |
Compatible Panel Thickness | 0.8 ~ 2.0 mm |
Current Unit (A) | ||||
---|---|---|---|---|
Number of Cores | Electric Wire Size (AWG) | |||
# 20 | # 22 | # 24 | # 26 | |
2 | 5 | 4 | 3 | |
4 | ||||
6 | 4 | 3 | 3 | 3 |
12 | 3 | 2 | ||
15 |
Material
Item | Material |
---|---|
Housing | Nylon 6 (UL94V-0) |
Housing Color | White Color |
Crimp Contact | Phosphor Bronze / Tin Plated |
Combination Example
About Coupling
Applicable type | EL Connector | Applicable wire size(AWG) | 26 ~ 20 | Insulation coating outer diameter(mm) | 1.3 ~ 2.7 |
---|---|---|---|---|---|
Product classification | Crimping Tool |
Please check the type/dimensions/specifications of the part YC-202 in the Crimping Tool, EL Connector Genuine Manual Crimping Tool series.
How can we improve?
How can we improve?